Product Info


UART to Web Server Interface Card

sku: DEV-09360

Description:  The Serial Web Server module provides TCP/IP access to the serial data. The output pin uses a 20-pin 2mm spacing layout, which is pin-compatible with XBee modules. The LinkSprite Serial Web Server module can also be plugged directly into a powerline communication modem to act as a powerline-to-web server bridge.

Because it's a serial server, a configurable static IP address is used to prevent the IP address from being changed.  The IP and serial settings are configurable through the convenient AT commands, detailed in the datasheet.

Features:

  • 3.3V TTL UART
  • Low power
  • Fully transparent mode, plug and play out of the box without the need to do any programming
  • Static IP address
  • 10BaseT/100BaseTX Ethernet PHY
  • TCP/IP protocol support
  • Auto negotiation (Full-duplex and half duplex) support
  • AT command set, for advanced configuration
Documents:

Pricing

14 in stock
backorder allowed
$32.95 price
$29.66 10-99 (10% off)
$26.36 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

3 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.