Product Info


Triple Axis Magnetometer Breakout - HMC5843

sku: SEN-09371

Description: This is a breakout board for Honeywell's HMC5843, a 3-axis digital compass. Communication with the HMC5843 is simple and all done through an I2C interface. There is no on-board regulator, so a regulated voltage of 2.5-3.3VDC should be supplied.

The breakout board includes the HMC5843 sensor and all filtering capacitors as shown. The power and 2-wire interface pins are all broken out to a 0.1" pitch header.

Features:

  • Simple I2C interface
  • 2.5 to 3.3VDC supply range
  • Low current draw
  • 7 milli-gauss resolution

Dimensions: 0.5x0.5" (12.7x12.7mm)

Documents:

Pricing

out of stock
$49.95 price
$44.96 10-99 (10% off)
$39.96 100+ (20% off)
  Auto Notify
  Backorder
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

45 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.