Search
Product Info
LilyPad Bobbin
sku: DEV-09384
Description: This is dual-purpose bobbin with 10ft of high quality 4-ply conductive thread. Once the thread is gone, the bobbin doubles as a small LilyPad Protoboard. We created this small bobbin to help people get into wearable electronics without the upfront cost of buying an entire spool of thread. 10 feet of thread is enough to get a simple design stitched onto your shirt, backpack or hat.All of the pins on the bobbin protoboard are shorted together with 10mil traces. This allows for quick and easy prototyping - all you have to do is cut the traces between holes you don't want connected! Pins are spaced by a standard, 0.1" pitch.
LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable!
Dimensions:
- Overall: 1.23x0.91"
- Thin 0.8mm PCB
Pricing
Comments
0 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



















Log in to post comments.