Product Info


Thumb Slide Joystick

sku: COM-09426

Description: This is a resistive analog joystick, very similar to those found on the PSP1000. These compact joysticks are different in that they have a very interesting 'slide' feeling. There are two resistive outputs - one for each axis, and no select button as found on the larger Thumb Joystick. If you supply power to pins 2 and 4, you can use an ADC to read the other two pins for the x and y axis values.

The cap is removable, and is covered with a 'sticky' material so your thumb won't slide off.

The pads are spaced by 2mm, but it is possible to get our 2.54mm headers connected with a bit of bending. We're trying to get a breakout board put together. Should be available soon!

SFE Eagle Library has this part!


Pricing

1072 in stock
backorder allowed
$3.50 price
$3.15 10-99 (10% off)
$2.80 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

9 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.