Product Info


IMU 6DOF Razor - Ultra-Thin IMU

sku: SEN-09431

Replacement: SEN-10010. The new version of the board removes the high-pass filters which were creating some issues with the output. This page is for reference only.

Description: There's a lot of punch packed into this little IMU. The 6DOF Razor makes use of ST's LPR530AL (pitch and roll) and LY530ALH (yaw) gyros, as well as the popular ADXL335 triple-axis accelerometer, to give you six degrees of measurement on a single, flat board.

All analog outputs of the gyros (1x and 4x amplified) and accelerometer are broken out to the 0.1" pitch headers. The gyro outputs have a full scale of ±300°/s, while the outputs of the accelerometer have ±3g range.

There is no on-board regulation, so you'll need to provide a clean 3.3VDC power source, which will power all three sensors. All filtering capacitors and other components are included as shown on the pictures.

Having a hard time picking an IMU? Our Accelerometer, Gyro, and IMU Buying Guide might help!

Features:

  • 2.7-3.6VDC power supply
  • Low power consumption
  • Pitch, yaw, and roll gyro outputs
    • 1x and 4x amplified (0.83 and 3.33 mV/°/s sensitivity, respectively)
    • ±300°/s range
  • x-, y-, and z-axis accelerometer outputs
    • 300mV/g sensitivity
    • ±3g range
  • All necessary filtering components
  • Access to gyro's self-test, power-down, and high-pass filter reset pins

Documents:

Pricing

out of stock
$89.95 price
$80.96 10-99 (10% off)
$71.96 100+ (20% off)
  Auto Notify
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

50 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.