Product Info


BeagleBoard

sku: DEV-09444

Description: The Beagle Board is an incredibly powerful single-board computer developed by Texas Instruments, featuring their OMAP3530 system on a chip. The board is supported by a large community and is designed with open-source development in mind.

The Beagle Board measures about 3x3" and has all the functionality of a basic computer. With its numerous expansion options, the Beagle Board can be used as the backbone for a large variety of projects. The OMAP3530 includes an HD-video capable TMS320C64x+ DSP for accelerated video and audio decoding, and an OpenGL ES 2.0 capable 2D/3D GPU. Video outputs can be provided by the on-board S-video or DVI-D (HDMI connector) outputs.

The board also includes an MMC+/SD/SDIO interface, USB 2.0, 3.5mm stereo audio in/out connectors, and RS-232 and JTAG connectors.

The board can consume up to 2W of power, which can be provided via USB or an external 5V source, via the on-board barrel jack. Because of the efficient power consumption, the board requires no additional cooling.

Note: We now carry the C4 revision of this board.

Features:
  • 600MHz superscalar ARM Cortex A8 processor
  • Over 1,200 Dhrystone MIPS
  • Up to 10 million polygons per second graphics output
  • HD-video capable C64x+ DSP core
  • 256MB LPDDR RAM
  • 256MB NAND Flash
  • I2C, I2S, SPI, MMC/SD capabilities
  • DVI-D and S-video video output
  • JTAG
  • SD/MMC+ socket
  • 3.5mm stereo in/out
  • USB 2.0 HS OTG
  • RS-232 serial
Documents:

Pricing

17 in stock
backorder allowed
$149.95 price
$134.95 10+ (10% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
 

Comments

20 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.