Product Info


Digital Oscilloscope DIY Kit

sku: KIT-09484

Description: This kit includes everything you need to build your very own, fully functional, digital oscilloscope. Once you've got it up and running, the oscilloscope features up to 5M samples/second, 8-bit resolution, up to 50Vpp max input voltage, and more!

This kit includes a semi-populated PCB, with all of the surface mount components already soldered on for you. The components left for you to solder are all through-hole. This is on the higher end of difficulty as far as through-hole kits go.

This kit pairs nicely with our BNC Probe Kit! A 9V power supply is required to run the oscilloscope; supply is not included.

Features:

  • 9VDC power supply voltage
  • <280mA current draw
  • 5M samples/second (AUTO mode only)
  • 8 bit resolution
  • 256 sample memory depth
  • 1MHz analog bandwidth
  • 100mV/Div-5V/Div sensitivity
  • 1MΩ impedance
  • 50Vpeak-to-peak max input voltage
  • DC/AC coupling
  • Save and display up to 6 captures to memory
  • Transfer screen capture to PC as a bitmap file (serial adapter not included)
  • Backlit LCD display

Dimensions:

  • 110x65x25mm
  • Weight: 70g

Documents:

Pricing

132 in stock
backorder allowed
$59.95 price
$53.96 10-99 (10% off)
$47.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

26 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.