Product Info


GPS Shield

sku: GPS-09487

Replacement: GPS-09817. We added the ability to select which digital pins connect to the Arduino board. This page is for reference only.

Description: With the GPS Shield you can add GPS functionality to your Arduino. A connector for the popular EM-406 GPS receiver is populated on the board, and footprints for EM-408 and EB-85A connectors are also made available (connectors are not soldered on or included and can be found below in the related items). The regular GPS pins (RX, TX, PPS, etc.) are also broken out to a 10-pin 0.1" pitch header, and a small protoyping area is also provided.

The DLINE/UART switch switches the GPS module's input/output between Arduino's standard TX/RX pins and digital pins 2 and 3.

DLINE must be selected in order to upload code through the Arduino IDE.

An ON/OFF switch is included which controls power to the GPS module. Finally, the Arduino reset switch is also brought out.

The shield also includes the footprint for a 12mm coin cell battery holder to provide battery backup to the optional EB-85A gps module.

Note: GPS modules are not included with the GPS Shield, and only the EM-406 connector is populated. Headers are also not installed, we recommend the 6 and 8-pin stackable headers.

Features:

  • EM-406 connector populated and connected to Arduino UART pins (D0/D1)
  • EM-408 and EB-85A connector footprints provided and connected for optional use
  • Coin cell battery socket footprint provided and connected for optional battery backup of EB-85A GPS module
  • Standard Arduino sized shield
  • Prototyping area
  • GPS serial and PPS signals broken out to a 0.1" header
  • Arduino reset button
  • ON/OFF switch controls power to GPS module

Documents:

Pricing

out of stock
$16.95 price
$15.26 10-99 (10% off)
$13.56 100+ (20% off)
  Auto Notify
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
 

Comments

16 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.