Product Info


Robotics Kit - POP-BOT (ATmega168)

sku: ROB-09501

Description: The POP-BOT is and Arduino compatible, mobile robotic platform. It comes complete with wheels, motors, sensors, software, documentation, etc. The POP-BOT MCU comes in two parts, the POP-168 Module and the RBX168 power module board.

The POP-168’s pin-out is similar the Arduino Stamp. It includes an RS-232 to TTL converter circuit for downloading data and communicating with a computer. The POP-168 module’s hardware is compatible with Arduino Mini in the Arduino IDE.

The RBX-168Robot controller board is a complete, low-cost development platform designed for those interested in learning and using Arduino POP-168 module in robotic applications. Its compact size, convenient features, and low price make it an ideal tool for the student and educator.

Features:
  • ATmega168 on board
  • Screw terminal block for battery connections - supports 4.8-12VDC
  • +5VDC regulated power supply circuit for POP-168 module and all sensor ports
  • 16x2 Serial LCD
  • Built-in RS-232 interface for Communication
  • Immediate code upload with the built-in bootloader
  • Fully compatible with the Arduino IDE
  • Access to ISP port for programming
  • SMD LEDs for indications
  • 16 I/O pin assignment compatible
  • 2-ch. DC motor driver with indicators - motor voltage of 2.5-13.5VDC
  • CD-ROM - includes software tools, source code and documentation

Documents:

Pricing

8 in stock
backorder allowed
$159.95 price
$143.95 10-99 (10% off)
$127.96 100+ (20% off)
quantity
 
Click to enlarge click on image to enlarge 
Product Info
Product Info
Product Info
Product Info
Product Info
 

Comments

0 comments

Feedback

What's on your mind?

Please include your email address if you'd like us to respond to a specific question.

submit


If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.