Search
Product Info
Serial Enabled 20x4 LCD - Black on Green 5V
sku: LCD-09568
Description: This is the latest evolution of our serial LCD. Included on a single board is a 20x4 LCD and an embedded circuit based around a PIC 16F88. The on-board PIC takes a TTL serial input and prints the characters it receives onto the LCD. The installed firmware also allows for a number of special commands so you can clear the screen, adjust the backlight brightness, turn the display on/off, and more.
Communication with SerLCD requires 5V TTL serial at a default baud rate of 9600bps (8-N-1). You can adjust the baud to any standard rate between 2400 and 38400bps. The power (VDD), ground (GND) and RX pins are all broken out to both a 0.1" pitch header as well as a 3-pin JST connector.
SerLCD has the ability to dim the backlight to conserve power if needed. There is also a potentiometer on the back of the display to adjust the contrast.
This LCD makes for a great gift, because it can be used for so many different projects! For more gift ideas check out the SparkFun Gift Guide!
Features:
- Embedded PIC 16F88 utilizes onboard UART for greater communication accuracy
- 20x4 Black on Green LCD
- Adjustable baud rates of 2400, 4800, 9600 (default), 14400, 19200 and 38400
-
Operational Backspace
- Greater processing speed at 10MHz
- Incoming buffer stores up to 80 characters
- Backlight transistor can handle up to 1A
- Pulse width modulation of backlight allows direct control of backlight brightness and current consumption
- All surface mount design allows a backpack that is half the size of the original
- Faster boot-up time
- Boot-up display can be turned on/off via firmware
- User definable splash screen
Dimensions:
- PCB: 105 x 59.9 mm
- LCD: 87.3 x 41.8 mm
Documents:
Pricing
Comments
9 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.



























http://www.sparkfun.com/commerce/product_info.php?products_id=462
Other one has a add-on backpack circuit also enables serial input but increases total volume of the lcd.
I think firmware of the PIC is same...
Useful if you have limited space to work with.
What's the 2-pin header on the front/right side for?
Will this module power completely (backlight included) from a +5V supply?
What's the current draw of it at full brightness?
Thanks.