Search
Product Info
CUI32 PIC32MX Development Stick
sku: DEV-09645
Description: The CUI32 is a new version of the CREATE USB Interface, based on a 32-bit PIC. The CUI32 ships with "StickOS" installed as its default firmware - this is an full operating system (!) created by Rich Testardi with an on-board BASIC compiler, line editor, debugger, profiler, and simple file system to create new firmware programs and run them, without having to install any software on your host computer... All that's needed is a standard terminal emulator (Hyperterminal/Teraterm on windows, the "screen" command in the OS X terminal, etc.)!
StickOS is a very elegant approach for beginners, and also works great as a quick prototyping environment for advanced users - see a couple of examples (using a different microcontroller) here.
The CUI32 also ships with a standard bootloader pre-installed (in addition to StickOS), so you don't need a PIC programmer to write your own C programs either! All of Microchip's own examples from their USB framework can be compiled for the CUI32, and while these are more complex than a BASIC program written in StickOS, the CUI32 homepage and the Google Code wiki will allow anyone to share examples that are set up specifically for the CUI32.
Finally, since the CUI32 uses the same family of PIC32s as the UBW32 board, it is compatible with a lot of the resources that have been developed in this open source project as well, such as this host application for bootloading the board from OS X.
Dimensions: 4.0 x 1.7" (2.6 x 1.7 without prototyping area)
Documents:
Pricing
Comments
4 comments
Feeds
Currency
Display prices in
Feedback
If you would like to tell us more, you can fill out our form if you need some psycho-suggestive questions. Go to the form.


























is this board open-source/open-hardware? Dan Overholt mentioned it back on http://overtone-labs.ning.com/profiles/blogs/first-project-of-overtone-labs
"The board will be all open source, [...]"
For example will the Eagle files be made available, or are they owned by SparkFun?
in "PIC32MX3XX/4XX Family Data Sheet", page 13
The pins RC13 and RC14 are the secondary clock(SOSCI/SOSCO) and are not marked as 5V tolerant. (Even if it's under the 5V "silk" )
On cui32 they are near the prog button....