TUTORIAL Project Status
Project File: Tutorial.ise Current State: Programming File Generated
Module Name: counter
  • Errors:
No Errors
Target Device: xc3s250e-4pq208
  • Warnings:
5 Warnings
Product Version: ISE 9.2.04i
  • Updated:
Wed Feb 13 14:29:17 2008
 
TUTORIAL Partition Summary
No partition information was found.
 
Device Utilization Summary
Logic UtilizationUsedAvailableUtilizationNote(s)
Number of Slice Flip Flops 11 4,896 1%  
Number of 4 input LUTs 4 4,896 1%  
Logic Distribution     
Number of occupied Slices 7 2,448 1%  
    Number of Slices containing only related logic 7 7 100%  
    Number of Slices containing unrelated logic 0 7 0%  
Total Number of 4 input LUTs 11 4,896 1%  
Number used as logic 4      
Number used as a route-thru 7      
Number of bonded IOBs 9 158 5%  
Number of GCLKs 1 24 4%  
Total equivalent gate count for design 157      
Additional JTAG gate count for IOBs 432      
 
Performance Summary
Final Timing Score: 0 Pinout Data: Pinout Report
Routing Results: All Signals Completely Routed Clock Data: Clock Report
Timing Constraints: All Constraints Met    
 
Detailed Reports
Report NameStatusGenerated ErrorsWarningsInfos
Synthesis ReportCurrentWed Feb 13 14:27:23 2008000
Translation ReportCurrentWed Feb 13 14:27:40 2008000
Map ReportCurrentWed Feb 13 14:28:03 2008003 Infos
Place and Route ReportCurrentWed Feb 13 14:28:41 200803 Warnings2 Infos
Static Timing ReportCurrentWed Feb 13 14:28:51 200802 Warnings2 Infos
Bitgen ReportCurrentWed Feb 13 14:29:15 2008000