You are not logged in.

Home | Product Categories | Development Tools | DEV-10009

FTDI Basic Breakout - 3.3V

sku: DEV-10009 RoHS Compliant

Description: This version of the FTDI basic breakout does not have right-angle headers.

This is a basic breakout board for the FTDI FT232RL USB to serial IC. The pinout of this board matches the FTDI cable to work with official Arduino and cloned 3.3V Arduino boards. It can also be used for general serial applications. The major difference with this board is that it brings out the DTR pin as opposed to the RTS pin of the FTDI cable. The DTR pin allows an Arduino target to auto-reset when a new Sketch is downloaded. This is a really nice feature to have and allows a sketch to be downloaded without having to hit the reset button. This board will auto reset any Arduino board that has the reset pin brought out to a 6-pin connector.

The pins labeled BLK and GRN correspond to the colored wires on the FTDI cable. The black wire on the FTDI cable is GND, green is DTR. Use these BLK and GRN pins to align the FTDI basic board with your Arduino target.

There are pros and cons to the FTDI Cable vs the FTDI Basic. This board has TX and RX LEDs that allow you to actually see serial traffic on the LEDs to verify if the board is working, but this board requires a Mini-B cable. The FTDI Cable is well protected against the elements, but is large and cannot be embedded into a project as easily. The FTDI Basic uses DTR to cause a hardware reset where the FTDI cable uses the RTS signal.

This board was designed to decrease the cost of Arduino development and increase ease of use (the auto-reset feature rocks!). Our Arduino Pro and LilyPad boards use this type of connector.

Note: We found these in inventory and they work fine but we're no longer making them. We'll be selling them at a discount for a limited time but when they're gone, they're gone!

Documents:

Replaces: DEV-08772

Pricing

In stock

9.95
8.96
7.96

76 in stock

price
10+ units
100+ units



Add to Wish List


Comments 5 comments

  • What is the difference between this and http://www.sparkfun.com/products/9873

    • “We now use a SMD 6-pin header on the bottom, which makes it smaller and more compact."
      i.e. this one is headerless and the other one has an SMD right-angle header.

  • I prefer this FTDI breakout, since it allows for male headers on the “programming tool”.

    The “standard” female-header FTDI implies that the target board should have a male header. I would much prefer to have female connections on the target, since they are enclosed. That leads to fewer accidental shorts and less snagging in the application being created.

  • I noticed this has the pads on the bottom like the 5V does, does that mean one could cut the 3V3 connection and solder the other two pads together to get 5V?