Rotary DIP Switch - 16 Position

Rotary switches are nice for being able to select up to 16 different states in a small package. With only 6 pins (2 of which are common), you can select 16 positions. The switch is breadboard compatible and has a nice solid feel to it.

Rotary DIP Switch - 16 Position Product Help and Resources

Button and Switch Basics

May 7, 2013

A tutorial on electronics' most overlooked and underappreciated component: the switch! Here we explain the difference between momentary and maintained switches and what all those acronyms (NO, NC, SPDT, SPST, ...) stand for.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #111465 / about 13 years ago / 3

    Anybody know where to find an eagle library for this?

  • Matt66 / about 11 years ago / 2

    Any tutorial of how to use it in Arduino?

  • steve_does_stuff / about 11 years ago / 2

    The datasheet mentions 8 and 10 position versions as well. Any chance you'll be offering the 10 position anytime soon?

  • Dedokta / about 11 years ago / 2

    Can you guys get the 8 position versions as well? And did you source the knobs that go with these switches?

  • TimZaman / about 12 years ago / 2

    is it me or are they using the Comic Sans font on the switch?!!!!

    • Member #466449 / about 10 years ago / 1

      That looks too bad to be true (checks) (eyes start bleeding)

  • Ecolite / about 10 years ago / 1

    Are these switches bi-directional? Meaning, if it is at position 1, and I turn it right to position 2, can I then turn it left again back to position 1? Lamp rotary switches for instance, have a ratcheting mechanism and only work one way. Do these operate in the first or second way?

  • Bakchos / about 11 years ago / 1

    Look at what i did with this switch, i replaced the dip switch on a RC302 2.4ghz video rx. http://www.youtube.com/watch?v=I1jaoCAT7Hk

    • Kamiquasi / about 11 years ago / 1

      et voila, dip switch! I see that the original was a regular (bank) dip switch assembly - this certainly does look a lot more convenient if you have to change channels often :)

  • Elect-Ron / about 13 years ago / 1

    This is a standard rotary switch - versus a complement. The truth table for the complement is the inverse of the standard. Complement rotary switch models have a different color rotor. Check the datasheet.

  • Mark D. / about 13 years ago / 1

    Is this a switch or a Grey code encoder?

  • SomeGuy123 / about 13 years ago * / 1

    Note that these are slightly difficult to turn without a knob.

  • pjwerneck / about 13 years ago / 1

    I got some of these thinking of replacing the potentiometer inside a standard servo and convert it to continuous rotation, using the switch as a rotary encoder. Unfortunately it doesn't work as I expected, they are too hard to turn.

  • pjwerneck / about 13 years ago / 1

    Are these continuous rotation, like a rotary encoder, or they have limiters on each end?

  • GutoAndreollo / about 14 years ago / 1

    Hey, is this the kind that clicks (like a position selector) ou slides (like an infinite volume key?)

  • Kevin Vermeer / about 14 years ago / 1

    Do you plan to carry the knobs for these switches?

    • Good question. I just saw them in the datasheet. I'll try to get some on order.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Easy to use and good quality

They hold their position well (if you are planning on adjusting these frequently, the optional knobs are a lifesaver - otherwise, a small flathead screwdriver works well) and haven't worn out yet. What more can you ask for?