sku: COM-10199
Description: EL wire, or electroluminescent wire, is a flexible wire coated in phosphor. Apply the appropriate voltage and it lights up! It looks a lot like a thin flexible neon tube. They come in many bright colors (check below for other colors) and can be driven pretty easily with an inverter. Check below for compatible inverters as well.
This particular wire glows bluish green and is 3m (almost 10 feet) in length, 2.3mm in diameter and is terminated with a JST PH connector. This connector works directly with our two driver boards, the El Escudo and the EL Sequencer. Or, you can wire them directly into the output of an inverter.
(The video states they are 6 foot in length, but they are actually 10 feet in length)
Documents:
COM-10201
EL Inverter - 3vCOM-10200
EL Wire - Fluorescent-Green 3mCOM-09259
EL EscudoCOM-10195
EL Wire - Blue 3mCOM-10798
EL Panel - Blue (10x10cm)COM-10794
EL Tape - White (1M)COM-10795
EL Tape - Blue/Green (1M)COM-10191
EL Wire - Red 3mCOM-10793
EL Tape - Blue (1M)COM-10797
EL Tape - Green (1M)COM-09203
EL SequencerCOM-10192
EL Wire - Yellow 3mCOM-10800
EL Panel - Blue-Green (10x10cm)COM-10796
EL Tape - Red (1M)COM-10196
EL Wire - Purple 3mCOM-10194
EL Wire - Green 3mCOM-10197
EL Wire - White 3mCOM-10193
EL Wire - Orange 3mCOM-10198
EL Wire - Pink 3mCOM-10801
EL Panel - Red (10x10cm)COM-10799
EL Panel - White (10x10cm)COM-10469
EL Inverter - 12v
Comments 6 comments
Hey are you guys able to take a photo of this el wire in use as I would like to see the colour…in a dark room if possible…its for my torn costume…thanks
I read somewhere that this stuff (blue-green EL wire) changes color slightly as the frequency changes. Can any SFE folks verify this?
Why yes it does:
http://www.youtube.com/watch?v=gROEIlym6Dw
Is there any time frame for when this item might be back in stock? Thanks!
Sorry, no ETA at the moment. We’re waiting on the supplier to get back to us, sorry!
Waiting To be in stock