Fiber Optic Receiver

Replacement: None. We do not have a replacement for this part. This page is for reference only.

Here is a simple fiber optic receiver. Use it to receive data or audio across fiber optic cables. We also have the matching transmitter listed in the related products below. Fiber optics are beneficial when you need isolation from either a noisy environment, underwater, or where a direct electrical connection is not desirable.

Check the provided example code below. It is just a simple example showing how these can work. The code works by sending and receiving a single character. Remember the minimum rate data rate for these is 0.1Mbps

  • TTL Levels
  • 5V Supply
  • Data Rate: 0.1 to 15 Mbps
  • TOSLINK standard
  • 0.1" spacing

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Trey / about 13 years ago / 1

    The transmitter is deprecated. Are these getting phased out?

  • Tejon / about 13 years ago / 1

    I must say I was very skeptical with that of rate data, but, it's true!!!!!!!!!, I was a video where I make a test with different frecuencies. Enjoy:
    http://www.youtube.com/watch?v=yqkAp8UeHo0

  • NewsparkFunCusty / about 13 years ago / 1

    Hey, shouldn't these be transceivers? Seeing how the fiber optic line is a shared resource (mulitplexeable and bi-directional)
    Or are these a simple one-way send/receive? So we would need 2 of each for bi-directional comms.?

    • BB / about 13 years ago / 1

      These are fiber optic receivers for digital audio data (S/PDIF) transmitted over optical interconnects, not general fiber optics communications for something like internet access. They are one-way because data is streamed without feedback, and the clock derived via a PLL on the receiver end.

  • AlfredBr / about 13 years ago / 1

    I don't get why the minumum data rate is 0.1Mbps. What would create such a minimum value?

    • Hugo / about 13 years ago / 2

      This is because these TX/RX pair work with modulated optical signals (NRZ). Any modulated optical signal below 0.1Mbps registers as all optical high or low in which case the output is undetermined.

  • Klone38 / about 14 years ago / 1

    Awesome i was waiting for something like this but
    don't you mean you have the matching transmitter instead of receiver?

    • SomeGuy123 / about 13 years ago * / 2

      I noticed that too.
      The description of this product says, "we also have the matching receiver listed in the related products below."
      Since this is a receiver, that doesn't make much sense.

    • For a new product posted on a Friday, only one error in the post is actually pretty good for SFE.
      Anyway, it looks like the compatible optical cables for these can be found for a penny each over at amazon.com (search for "toslink cable").

Customer Reviews

No reviews yet.