MegaBrite - Straight Headers

Replacement:COM-11834. We have released an easier to use right-angle version of the MegaBrite, go check it out! This page is for reference only.

The MegaBrite is an upgraded version of the ShiftBrite. It uses the same A6281 controller chip with simple SPI daisy chained control, but uses five-chip 100mA wide angle red, green, and blue LEDs. The perceived output power of the red channel is less than the blue and green channels, but when mixed at maximum output, it appears white. Each LED supplies a blinding ~35,000 mcd over a 120 degree viewing angle.

Due to the additional power requirements, no more than five MegaBrites should be operated on a straight through chain of 6 pin cables. A screw terminal header is supplied to directly inject power on various points of the chain. If desired, each MegaBrite can be powered individually.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Dr. DFTBA / about 12 years ago / 2

    Eeeeeeeeew. Headers at odd angles.

  • neededandwanted / about 13 years ago * / 2

    Does anyone know what the full output of this triplet is when driven full RGB? Or of the individual LEDs?
    I'd love to see it expressed in lumens, actually, so I can compare with other high brightness LEDs.
    It is alternately stated as "each LED" supplying ~35,000 mcd at 120 degrees (equal to 110 lumens for just that arc) and 40,000 mcd over 140 degrees (a whopping 165 lumens for each of the three LEDs!).
    I am pretty sure that these figures are not correct.
    Alternatively, I could look up the LED manufacturer's specs on the individual lamps, if someone knows the LED manufacturer and model numbers.

    • Mr Electrical / about 12 years ago / 1

      100mA/LED is a heck of a lot of current for an LED, believe it or not. I have single LED's that run at 14,000 mcd on 20mA. If you were to look directly into their beam, you will see a floating magenta spot for a minute or so.

      As far as the combined output goes, a candela is the measurement of light as perceived by the human eye. It is roughly equal to the brightness of a single candle. When dealing with these units, you simply add them up. As such 3*35,000 mcd = 105,000 mcd.

  • mediafront / about 11 years ago / 1

    Need help with this one, been trying to use it directly to my Fio V3 3.3v and it just randomly flash at low light. Tested it both on SPI ports and regular with same results on two different ones. Used macetecs demo code and tintbrite lib, none working.

    I'm totally lost!

  • Lunerfox / about 12 years ago / 1

    Can we get an eagle footprint for this? I can't seem to find any dimensions on this part anywhere.

    • Sorry, we don't make it so we don't have a footprint! Might want to try contacting macetech directly.

  • LittleBlinkyThing / about 13 years ago / 1

    Curses! Not breadboard compatible!

  • Member #183962 / about 13 years ago / 1

    Does anyone know if it´s possible to get a suitable lens for this unit? Say if you want to put it on your bike...

    • macetech / about 13 years ago / 1

      I am not aware of a lens that fits this layout, or superflux LEDs for that matter. Since each LED is no more than 1/2 watt, it would not work well as a bicycle headlight. However, it would definitely provide a very bright direct-view light source for accent lighting.

  • BB / about 13 years ago / 1

    I just love the radioactive symbol on the back. It's like a 35 megaton shiftbright.

Customer Reviews

No reviews yet.