sku: RTL-10339
Replacement: RTL-11022. The new SIK comes with the Arduino Uno R3 and a new motor. This page is for reference only.
Description: This is the 'retail' version of the SparkFun Inventor's Kit (SIK). This version comes with the carrying case seen in the pictures, where the standard version does not. You can buy the case separately though if you wish.
zOMG! This kit has it all. It now includes the new Arduino Uno, the fabled baseplate, and all the sensors you can shake a stick at. This version includes a plastic carrying case to organize all the components. The SparkFun Inventor's Kit for Arduino is a box of goodies to get the very beginner started with programmable electronics. It includes all the bits you need to build 12 basic circuits, no soldering required! On top of that, we've joined forces with Oomlout to offer a small booklet to get you started. The SIK comes with everything pictured and a 36 page color printed 'starter' guide. The guide will take a complete novice and get them:
We believe these to be the building blocks of any electronics project. Once these concepts are mastered, very impressive projects are possible using simple recombinations.
Note: No soldering required. We recommend this kit for beginners ages 10 and up.
Note: This product is a collaboration with Oomlout. A portion of each sales goes back to them for product support and continued development.
Kit includes:
Documentation:
Replaces: KIT-10152
RTL-10779
MP3 Player Shield (Retail)RTL-10770
Servo (Retail)DEV-10054
LCD Add-On for SIKRTL-10430
Clear Breadboard - RetailKIT-10173
SparkFun Inventor's Kit for ArduinoRTL-09887
Flex Sensor 2.2" RetailRTL-10772
Piezo Drum Kit RetailROB-09065
Servo - SmallCOM-00733
Shift Register 8-Bit - 74HC595RTL-10774
Touch Sense Shield (Retail)COM-09264
LED - RGB Diffused Common CathodeRTL-09761
LCD Add-On for SIKCOM-09806
Trimpot 10K with KnobROB-09608
Toy DC Motor with LeadsCOM-10821
LED - RGB Diffused Common AnodeDEV-07914
Arduino ProtoShield KitSEN-09088
Mini PhotocellRTL-10768
Serial LCD Kit - RetailDEV-10022
SparkFun Inventor's Kit OverlaysWRL-09358
Bluetooth Mate GoldPRT-09567
Breadboard Clear Self-AdhesiveDEV-10356
Arduino Uno SMDRTL-10777
Breadboard Power Kit (Retail)DEV-11021
Arduino Uno - R3RTL-09888
Force Sensitive Resistor 0.5" Retail
Comments 43 comments
The case could be better… It broke first time I opened it. Otherwise excellent kit! Thanks Sparkfun!
i feel better you wrote that because i did the same thing.
Same here. This case really needs to be redesigned. It broke before I even got a glimpse into what was inside.
Same here. Carefully released latches on front, opened the lid back so I could see… POP …huh? Oh, it’s NOT a hinged lid? There’s another pair of #*!%#!! latches on the back! :–(
Yep great kit. Broke the case on first use.
Sold out already! :–(
I guess no Santa this year.
Both kits are sold out.
I hope inventor’s kit will be in stock soon.. I need it before xmas.. please..
Inventor’s kit without box in stock now, hurry up Yogi.. Santa Claus is coming to town!! :)
Do the new kits really have 1N4001 diodes? The description says yes, but your customer service says no.
Miscommunication on our part. Our apologies. The part listing has been corrected. These kits are shipped with 2 1N4148 diodes, not 1N4001s. Thanks for bringing it our attention!
Should have bought it when i saw it back in stock!
is this similar to the monome? monome.org
So, any news when this item will be in stock?
also curious as to when this will be back in stock. any updates would be appreciated.
Where in the world is this kit?
I was told it would be in stock this week… but that was last week, so I don’t know…
Does this kit come with the surface-mount version of the ATmega328 on the Arduino board or is it the standard pin-type?
My set came with this relay:
http://www.omron.com/ecb/products/pdf/en-g5sb.pdf
Heads up on the Flex sensor. Be sure to add strain relief between the attached backing and the pins to immobilize that section. My conductive layer cracked and flaked at that point after a VERY short time while using this in the supplied breadboard.
See comments at…
Flex Sensor
Any estimates regarding the re-availability of the kit?
How come this kit is out of stock but the case and the kit without the case are available?
I just got this kit and so far it’s been great! I had no problems with the case and everything seems to be in order.
I do have a comment and a question however. The 3rd example/tutorial seems to have some issues. The overlay card and the manual don’t match up. Even in the downloadable 36 page pdf file linked here on the product page the printed card shown in circuit 3 doesn’t match up with what it’s telling you to do (The blue and purple cables on the card aren’t in the physical depiction, the diode is placed differently, there’s a huge white thing in the middle, and a number of other differences). This confused me for a long time until I threw the overlay card out and went by the manual.
Finally, I’m wondering what the purpose of the diode is in this example. It seems out of place and I can’t for the life of me figure out why it’s needed.
Thanks!
Diode is needed to surpress the voltage spike caused by the coil(s) in the motor from damaging the transistor when you stop the motor.
Sold out, when will be back in? I’m anxious to get this kit so I can learn micro controllers over the summer.
When will this be in stock? Same for the kit without the box…
Still out of stock… no news ?
Great kit!!! poor case though.
Does this kit possibly come with the SMD liek the one without that case? If so, this page should also have the note that the other pages have.
At this time the kit is shipping with the Arduino UNO PTH board. It does not contain the SMD board, and so the pictures, and description above is correct. Thanks
The kit doesn’t come with a temperature sensor.
It actually does come with the TMP36 IC for temperature sensing. If you received a kit without one, please let either customer service or tech support know and we can get you a replacement.
Wow, the Arduino inventor’s kits really do sell out fast. I am sure glad that I placed my order when I did. I placed my order about 1am on June 10, 2011 when it said that there were 46 of the inventor’s kits with retail cases left in stock. It is now 5pm here on June 10, 2011. Oh cool!!! I just now received the email notification that my order has shipped, right on!!!!!!
Hey, I tried to modify this code http://ardx.org/src/circ/CIRC06-code.txt to include an A#. I found the frequency, and then the ‘timehigh’ required for the note, and I changed the char names [] and int tones [] to include the a#, and I changed the for{} below to go up to 9. However, I am still getting an error, which I do not understand. Can anyone help?
When is theh SparkFun Inventor’s Kit for Arduino with Retail Case going to be available.
Will this kit work with a Mac?
Yes, just install the Mac version of the Arduino Software and you should be fine
Just got my 2nd kit today, great stuff! Almost broke the lid trying to open the case though. I think 4 silicon bumpers on the bottom of the arduino/breadboard holder would be a nice touch ;)
Has this kit been updated to include the Arduino UNO R3?