sku: PRT-10698
Description: Light pipe is very cool stuff. It transmits light along its length, like fiber optic cable, but it also "leaks" light along the way, causing the entire length of tubing to light up when a bright light is shined into one end. It can be easily cut to length with a pair of scissors or a knife and by using a piece of shrink-tube to attach a super bright LED to one end, you can produce an EL-like effect.
Light pipe is great for decorative applications, you could even sew it into an e-textile project. It's also a good way to 're-route' an indicator light that's buried inside an enclosure, so that it's visible on the surface. Putting different colored LEDs at either end produces some very cool effects as well!
This is a 5 foot length of 3mm diameter light pipe. This light pipe is clear and can be easily connected to a basic 3mm LED with a length of shrink tubing or some tape.
COM-08285
LED - Super Bright GreenCOM-00528
LED - Super Bright RedCOM-09650
Basic LED - Green - 3mmCOM-10863
Fiber Optic Cable - 3.25mm (5m)COM-00533
Basic LED - RedPRT-10695
Light Pipe - Clear Core (6mm, 1' long)PRT-10696
Light Pipe - Clear Core (6mm, 5' long)COM-00532
Basic LED - YellowPRT-10691
Light Pipe - White Core (6mm, 1' long)COM-00529
LED - Super Bright BluePRT-10693
Light Pipe - White Core (3.5mm, 1' long)
Comments 2 comments
how much light do these “leak”? if run along a baseboard in a hallway, would it make a decent night light? like, enough to not kick whatever was left on the floor?
Is the outer diameter exactly 3mm? If I wanted to drill a hole in an enclosure that would hold on to the end of the light pipe firmly how large should the hole diameter be?
Thanks!