Potentiometer - Push-Lock (10K)

This is the same type of potentiometer you might find on some car stereos. This is a simple 10K potentiometer with a push-lock mechanism. Simply pressing the shaft in will lock it into retracted position and pressing it a second time will make it pop back out. Mounted correctly, these potentiometers can be adjusted and then recessed into the panel to avoid accidental adjustment.

  • Max Operating Voltage : 50VAC, 10VDC
  • Total Rotational Angle : 300 degrees
  • Flat Shaft
  • 25mm Shaft Length
  • 9mm Total Travel (8mm Lock Travel)

Potentiometer - Push-Lock (10K) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #328004 / about 10 years ago / 3

    its linear or logarithmic?

  • MisterFuzzy / about 13 years ago / 2

    Awwww... No DPDT switch on the shaft?

    • ALTech / about 13 years ago / 1

      An alternate version with a DPDT switch would be nice, however "these potentiometers can be adjusted and then recessed into the panel to avoid accidental adjustment."

  • baum / about 13 years ago / 1

    So the pot works whether it is pressed in or out? Like I could use this for fine/coarse adj, reading the switch value?

    • Member #545480 / about 9 years ago / 3

      i just got one. the pot works both pressed in and out.

    • Kamiquasi / about 13 years ago / 2

      They do specifically call it a 'locking mechanism', so possibly not.
      Regardless, though, the exact model is the RK097111T065. If you look that one up in the datasheet (page 3 of PDF, 352 of catalog), you'll see that they note drawing #10 for reference. Browse down to that (page 6/355) and missing from the schematic is an actual switch. Unlike, say, the model referenced in drawing #5.
      So I'm inclined to believe that there is no switch state for you to read.

  • fluidic / about 13 years ago / 1

    Awesome, these can be great for usability. I look forward to trying them.

Customer Reviews

No reviews yet.