SiGe GN3S Sampler v3

The GN3S Sampler v3 is a very interesting high-end research device. Co-developed by the GNSS Lab at the University of Colorado and SiGe, this USB device captures raw GPS data to a binary file on your computer. This device will not tell you a position solution outright like our other GPS modules. Instead, the GN3S Sampler is designed to directly capture the low-level signal data (raw intermediate frequency samples) being delivered by the GPS satellite network and processed by the SiGe radio front end.

Version 3, the latest of the samplers, continues to utilizes the SiGe 4120 GPS ASIC. However, this latest revision has a driver built around the latest libusb which supports Windows 7 as well as Windows XP. It also enables multiple data collection options in terms of bandwidths (wide and narrow, to allow for better capture of the new Galileo E1 O/S signal) and a range of sampling frequencies. Furthermore, whereas earlier versions limited the sampling depth to avoid instability, this version removes any and all data recording limitations. However, a sufficient PC is still required for continuous data logging.

This device is recommended to be used in conjunction with the book : A Software-Defined GPS and Galileo Receiver. This excellent book will give you the mathematical fundamentals for software-based GPS as well as the source code on DVD. The included MATLAB source code can be used to crunch the collected data to solve for position. This low level processing gives the user a keen insight into the signal processing of a GPS receiver. The provided algorithms encourage user modification to attempt to improved and design next generation GPS receivers.

Of course, as in earlier versions, all source code (driver, firmware, application) continues to be available.

Not sure which GPS module is right for you? Check out our GPS Buying Guide!

Note: You will need an external MCX terminated active GPS antenna and miniUSB cable to operate the GN3S Sampler - both are listed below.

  • Fully enclosed RF Front-end
  • Calibrated by manufacturer
  • USB support under Windows (up to Windows 7)
  • miniUSB Connector
  • MCX Antenna Connector

Tags

SiGe GN3S Sampler v3 Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

4 Programming

Skill Level: Experienced - You will require a firm understanding of programming, the programming toolchain, and may have to make decisions on programming software or language. You may need to decipher a proprietary or specialized communication protocol. A logic analyzer might be necessary.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

4 Electrical Prototyping

Skill Level: Experienced - You will need to consult a datasheet for calculations to determine a components output format, linearity, and do a little math to get what you need. You will be using a datasheet or schematic beyond basic pinouts.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1544057 / about 5 years ago / 1

    Is there anybody knows that this kind of SiGe sampler can be brought anywhere?

    Thanks a lot!

  • Barry2 / about 12 years ago / 17

    Hmmm, I can only sell one kidney. I need to think carefully....

    • Member #523366 / about 10 years ago / 1

      Hi, I need the sampler in a hurry, are you willing to sell the GN3S sampler v3 to me?

      • Hey there! We are expecting our next shipment in around July. I would recommend signing up to be autonotified so you know when they come in stock.

  • derb / about 12 years ago / 4

    Will this device stop streaming data when above 18km and moving faster than 515 m/s? In other words is the device exempt from the munitions definition because it outputs raw data?

    • Edd / about 12 years ago / 4

      Because it is simply a chip that takes the 1.5GHz GPS satellite signals and then converts them to a baseband binary output, it never does any kind of actual GPS engine stuff - finding the satellite signals in the data, tracking them, decoding their data and calculating a position. That's all an exercise for the student.

      So, if you need to have GPS on something moving at 515+m/s and feel up to the maths/code of GPS decoding, this is the thing for you.

      • cole.christensen / about 12 years ago / 3

        Also if you do create a system for real time solutions, you risk causing lots of trouble with US munitions laws.

        • Edd / about 12 years ago / 1

          I'm not sure that's true. I think it would only be a problem if you:

          a) Live in the US. Which 95% of people don't, and - b) then tried to export it.

          • Far_Seeker / about 12 years ago * / 2

            It is true the vast majority of the world's population is not under the direct jurisidiction of the US Government. However, that probably is not true, or not true to the same extent, of the subset of the world's population that are Sparkfun customers. Furthermore, if you somehow do attract serious attention from the people whose job it is to enforce the AECA or ITAR, don't plan on living or visiting any place that has an extradition treaty, or possibily even good diplomatic relations, with the USA ever again.

            Regardless if you do live in the USA or not, I doubt simply creating the application you originally described would violate any laws. However, publishing technical details about it in a medium that any random "foreign person" could access them (like the public forum or blog on the Internet) might be a potential ITAR violation and a risk, IMHO, not worth taking. This is because the export laws cover both the transfer of techinical information as well as physical pieces of technology that have certain military applications.

            Disclaimer: I'm not a legal expert, especially not in this branch of law. However, several years ago as an EE undergrad I was co-op student at a NASA center and thus recieved some basic training on technology export controls. Therefore take my legal opinions with whatever amount of salt you feel appropriate, but know that this export control stuff is a serious matter and a significant violation can possibily ruin your life.

  • MikeGrusin / about 12 years ago / 3

    (Reposting this announcement from an earlier product page:)

    Hi GNSS enthusiasts!

    The GNSS-SDR team now offers support for realtime operation using the SiGe GN3S Sampler v2. A complete how-to tutorial can be found here:

    http://gnss-sdr.org/documentation/sige-gn3s-sampler-v2-usb-front-end

    It is a good opportunity to give a new life to this great hardware!

    GNSS-SDR is an open source project that implements a global navigation satellite system software defined receiver in C++. At this time of writing, GNSS-SDR is able to obtain a position fix using GPS signals and export the obtained positioning information to a variety of format (Google Earth KML positions, Matlab-readable intermediate signals and results, and RINEX files, among others)

    Visit www.gnss-sdr.org for more information!

  • Member #657237 / about 9 years ago / 1

    Hi, I need one quickly. when is the next shipment expected.

  • Member #334594 / about 9 years ago * / 1

    I want to capture the Galileo signals for processing but I have not succeeded yet. Let me know SiGe v3 receiver can capture Galileo signal. Could you give me the sample code for Galileo signal acquisition?

  • Member #570870 / about 9 years ago / 1

    Does anybody know where can i buy this product?

  • Member #523366 / about 10 years ago / 1

    Does anybody have a used sampler at hand? I would like to buy it. I've waited for the sampler for my experiment since last year. But the deadline was postponed again and again.

  • Member #559863 / about 10 years ago / 1

    I am using GPS 10981. I have interfaced it with notebook and collected the samples. how to extract the test.bin file in matlab ? what is the format being used ?

  • Member #523366 / about 10 years ago / 1

    My research needs this item in emergency. Is there anyone who is willing to sell one to me? I will appreciate it.

  • Member #477486 / about 11 years ago / 1

    Hello, I bought one GN3S Sampler v3. When I run "GN3SV3.exe", the command line says "Buffer Overrun!". It seems it can not sample even two seconds GPS data. However, I need more than 30 minutes GPS data. Can you send me any help? Thank you.

    • Member #502168 / about 10 years ago / 1

      Hi, I got the same problem,it couldn't work on my laptop in several seconds with 16MSample/s . I requested helps from manufacturer but they cannot help. I decided to do it by myself. I reprogram the app and i fixed the problem, it work on any computer with 16MSample/s. That's great!

    • Member #477486 / about 11 years ago / 1

      In addition, it works well in desktop, but not in notebook. Any solution?

      • Check out this page: http://ccar.colorado.edu/gnss/. They should be able to answer your specific questions on the desktop vs. notebook issue.

  • Member #369562 / about 11 years ago / 1

    Data collected from this front-end module can be used to acquire and track GPS L1 C/A, L1 SBAS, and Galileo E1 signals with unprecedented fidelity using the GNSS SDR Toolbox for MATLAB . For example, for a stationary receiver, GPS C/A code can be tracked with 0.01-chip Early-Late (inner) correlator spacing using a double-delta code discriminator to yield code measurement noise sigma on the order of 2cm! The MATLAB toolbox includes a user-modifiable universal GNSS signal tracker that acts as a starting point for a researcher desiring to develop advanced GNSS baseband processing algorithms in the MATLAB environment while still maintaining reasonable runtimes when processing very long sampled IF datasets (several tens of minutes to hours). The toolbox was developed for educational and research use and is distributed free of charge. More info at ChameleonChips.com.

  • Member #443111 / about 11 years ago / 1

    “The application file GN3Sv3.exe seems to work properly to give 2 seconds of data. What other parameters and in what format should I put on the same command line behind GN3Sv3 to get 2000 seconds of data? The README file is not specific enough for my DOS skills! Thank you!”

    D:>GN3Sv3 Attemping to collect 2secs/32.7MB of data 100% data collected Total time = 2.02481s Data size = 32.8172MB Average speed = 16.3074MB/x Success!

    • Member #443111 / about 11 years ago / 2

      By typing at the prompt: "GN3Sv3 -s 2000 -c 3" my SSD computer successfully captured 2000 seconds of data (-s 2000) at a lower sampling frequency mode # (-c 3) which was required to eliminate the "buffer overrun" failure. Evan of SparkFun Tech Support assisted me, as well as Dennis Akos, one of the authors of the book, A Software-Defined GPS and Galileo Receiver. Thank you both!

  • Member #255679 / about 11 years ago / 1

    I did a project using this a long time ago, I think I used the version 1. It had a time out limit of 60 seconds. I had to reflash the firmware to get it to extend past the 60 second limit. I posted a mini blog on how to do this. http://ee1.bradley.edu/projects/proj2009/sdgps/index.html_p=99.html

  • mcordero / about 11 years ago / 1

    Is there any driver (official or non-official) to use this hardware with Linux? I know some people developed a Linux driver for GN3Sv1 (or at least were working on it) but I haven't been able to find any driver for v3. Any help? Thank you in advance!

    • Member #502168 / about 10 years ago / 1

      Hi, I got the same problem,it couldn’t work on my laptop in several seconds with 16MSample/s . I requested helps from manufacturer but they cannot help. I decided to do it by myself. I reprogram the app and i fixed the problem, it work on any computer with 16MSample/s. That’s great! The apps work based on libusb, therefore you can not install driver on Linux. Only work you need is reprogram the grabbing data app.

  • Member #367412 / about 12 years ago / 1

    Hi everyone, i have problem when i recieve signal with my laptop ( core i3 hp 2.3Ghz, Ram 3.2GB, HDD 300GB speed 7200 rps). I got "buffer overun" if i try to recieve data > 600s or with sample frequency ~ 16Mhz. Someone can tell me why? Thanks so much.

    • Member #334594 / about 11 years ago / 1

      I think, the power supplied from your laptop is not enough for receiver. I also got this type of problem but I overcame this when I use desktop PC.

      • Member #387989 / about 11 years ago / 1

        In the beginning, i think that's a problem related to USB supply power. However, I tried an USB cable with external supply power, everything was the same. Could someone give us some advice?

    • Member #367412 / about 12 years ago / 1

      Hi everyone, i changed my disk from HDD to SSD but it still has this problem. Any ideas?

  • Member #334594 / about 12 years ago / 1

    I bought the Borre textbook and DVD. I run Matlab scripts in this DVD using sample data given in DVD. It is OK. When I try with these scripts with the data collected using SiGe v3, the results are not come out. I got the satellite IDs but didn't got position.

  • Member #303432 / about 12 years ago / 1

    When you use v3,some source code you must modify to acquire GPS signal for the postprocessing.m this M-file , you should throw a few minisecond

    Just like this: data = fread(fid, dataAdaptCoeff4samplesPerCode, settings.dataType)';
    data = fread(fid, dataAdaptCoeff20samplesPerCode, settings.dataType)';

    I find v3 is not stable for a few minisecond at start.

  • Member #334594 / about 12 years ago / 1

    Where can I get software DVD for "A software-defined gps and galileo receiver: a single-frequency approach"?

    Who can share this DVD for me?

    I cannot start SiGeV3 without this DVD.

    • MikeGrusin / about 12 years ago / 1

      The textbook and DVD should be available from the GNSS Lab, a link is in the product description above.

      • Member #82517 / about 12 years ago / 1

        The textbook is currently unavailable from Springer, the publisher. Email sent to the GNSS Lab address goes unanswered.

        • MikeGrusin / about 12 years ago / 1

          I see several used textbooks on Amazon, but as we only sell the hardware as a courtesy to the GPS research community, I'm sorry to say that we don't sell the textbook or know of further sources for it. You might try contacting the GNSS Lab again in September when students return to classes. I hope you find what you're looking for, best of luck on your project!

          • Member #82517 / about 12 years ago / 2

            Regrettably, the used textbooks on Amazon start at $254. And the Kindle version doesn't include the DVD. An alternative is to go with Scott Gleason's app, fastgps, which is compatible with the GN3Sv3 and is available on Source Forge. He used the Borre algorithms as a start and added a lot more. Not in MATLAB, though. I got fastgps up and running in MS VS C++ in an afternoon. His book, in which the software is described (although not to the level of detail found in Borre's book), is excellent. And it is in print.

            • Member #82517 / about 12 years ago / 1

              Good news, the Borre textbook appears to be available from Amazon (9 Aug. 2012).

  • Member #303432 / about 12 years ago / 1

    I use v3 to search signal with data format1 and 6 for sixty seconds.But when I use the old source code to anaylze the signal there is something wrong Below is the Matlab tell me where is wrong Hope someone can help me

    Not able to read the specified number of samples for tracking, exiting! ??? Error using ==> fclose Invalid file identifier. Use fopen to generate a valid file identifier.

    Error in ==> postProcessing at 127 fclose(0);

    Error in ==> init at 75 postProcessing

Customer Reviews

No reviews yet.