Audio Jack - 1/4" Stereo (right angle)

This is the kind of 1/4" stereo jack you might find in home stereos and PA systems. Switched contacts allow you to detect whether or not there is something plugged in to the jack. The jack can be panel mounted in an 11mm diameter hole.

The jack comes with a plastic washer and nut for panel mounting.

Note: Looking for a breakout to hook this audio jack up to your project a little easier? Check out the SparkFun TRS Jack Breakout!

Tags

Audio Jack - 1/4" Stereo (right angle) Product Help and Resources

Proto Pedal Example: Analog Equalizer Project

September 22, 2016

Building a gyrator-based analog equalizer using the Proto Pedal.

Tsunami Hookup Guide

February 16, 2017

Hit the ground running with Tsunami, the Super Wav Trigger.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1685026 / about 3 years ago / 1

    Is there an SVG file for fritzing? I designed a PCB with the one in the library and the one I received doesn't fit.

    • CF / about 3 years ago / 1

      Sadly we don't have anything for this part in Fritzing, but it is in our Eagle library. You might be able to convert the Eagle part to a Fritzing part if you can find a converter utility somewhere.

  • Member #406884 / about 11 years ago / 2

    I am looking in the eagle libraries and can not find this item. Would someone please help me out?

    • Byron J. / about 10 years ago / 1

      It is now in SparkFun-Connectors.lbr, as component AUDIO-JACK4-.25-HORIZ-TRS.

  • Member #364348 / about 9 years ago / 1

    Which of these leads is T, R, and S? I'm having trouble reading the datasheet (my eyes aren't as sharp as they used to be).

    • Byron J. / about 9 years ago * / 1

      If you're looking at the jack from the panel-mount end (the side with the threads and nut), and the legs are pointing downwards, it goes like this:

      The right hand set of pins are the connections.

      • the closest to the panel is the sleeve.
      • the next pin is the ring
      • the furthest from the panel is the tip.

      The left set of pins are the normals, in the same order: sleeve nearest the panel, then ring, then tip.

      When no plug is inserted, the each normal ties to it's corresponding connection (Tip->tip normal, ring->ring normal, sleeve->sleeve normal). When the plug is inserted, these connections are broken. The connections are then tied to the signals in the jack, and the normals are left floating.

  • Julian4 / about 11 years ago / 1

    Is this breadboard/veroboard friendly?

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Decent 1/4" HiFi jack

The spring contacts look to be better laid out and more reliable than the free floating fully exposed spring ones you see in other/older models. I cant say I like the plastic mounting bezel very much though. One, it doesn't match any other mounting bezels for most any other switch or encoder out there in style, two its plastic in one of probably the most heavily torqued items you would panel mount at all. If it weren't for the ability to mount via holes in the breakout board they also offer then I would have probably bought a different model. The breakout board for this item really saves it.