Quick Disconnect - Female 1/5" (bag of 50)

These connectors are really useful as power connectors in prototyping or in projects that are repeatedly assembled and disassembled. There are also a variety of buttons and lights that use these standard connectors.

These Female quick-disconnects are about 1/5" wide and can be crimped onto 16-14 AWG wire. Mating connectors can be found in the related items.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Circuitsoft / about 12 years ago / 2

    Are you /sure/ these are for 22-16awg wire? The datasheet says Blue is for 16-14awg, though I have fit 12awg in them before.

  • roggesound / about 9 years ago / 1

    3 years and still no female reds or male blues. Everyone I talked to at sparkfun agreed that this was not right, and that they would work on it. Why are we still pretending that the insulator color does not denote wire gauge?

  • Member #331031 / about 11 years ago / 1

    I got these to use in conjunction with PRT-11464, and it's very kind to refer to the set as "quick disconnects" since they require so much force to attach or detach them.

  • neslekkim / about 12 years ago / 1

    I guess this is the correct size for the Arcade joysticks and buttons?, the 1/4" is too big right?

    • Ted M / about 12 years ago / 1

      FYI: I happen to have some of the Sparkfun arcade buttons (both kinds). I measured the terminals on both (with calipers), and here are the results: "Concave Button" (COM-09336): 0.187 inches - will work with 1/5" (0.2", a little big, but close enough) "Push Button" (COM-09177): 0.110 inches - way too small for 0.2" quick disconnects

    • correct, 1/5" fits the arcade buttons nicely.

Customer Reviews

No reviews yet.