Header - 8-pin Female (SMD, 0.1")

These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. The surface mount side of the legs are staggered for stress relief.

This is an 8-Pin female header.

Header - 8-pin Female (SMD, 0.1") Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Flecko / about 7 years ago / 1

    Are these type B1 or B2? Are these the "alt" footprint you use in your Eagle library or standard? Thanks!

  • Member #216791 / about 11 years ago / 1

    Can we get a 10 pin version of this (.1 not xbee) ? Anyone have a digikey part number?

Customer Reviews

No reviews yet.