Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)

Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid female connector on either end. They have the flexibility of stranded wire but will fit directly onto male pin headers. The only downside to the standard jumper wires we carry is that they're a tad too thin to use for most power applications, so we got some beefy ones!

These 20AWG jumper wires work just like our smaller gauge premium jumpers except that they can handle a little more juice. If you've ever been unsettled by warm jumper wires, give these a try! This pack contains ten 6" jumpers with a female pin header on either side.

  • 6" Long

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • rxn / about 2 years ago / 1

    Are these solid copper or copper coated aluminum? I'm looking for jumpers I can cut and solder, almost all of the cheap jumper wire packs uses CCA/copper coated steel which is barely solderable, and very low quality if it is.

Customer Reviews

4.4 out of 5

Based on 7 ratings:

Currently viewing all customer reviews.

0 of 1 found this helpful:

wow these were a life saver i have huge hands and these make it easy for me to test or use in tight places

Tough little jumpers!

I've purchases cheap jumper cables elsewhere but the connector pull off easily and they're not very tough. They female connectors are on there very well and the wire is thick enough that I don't have any problems with these jumpers!

Great

These are great, good build quality.

I've ordered similar ones from other places and they are always flimsy.

These one feel sturdy.

Great Jumpers

I used them on may things and had no issues.

don't expect the shielding to last

This part and its male counterpart mate well. Perfect for experimenter cards and jumper boards. Due poor grade tensile strength, the shielding breaks at the connector as well as wire strands. Do not bend.

very good 20 awg jumpers

Does the job and does it well. I am quite pleased.

Simply perfect

These are heavy gage F-F jumpers! They provide a secure and reliable long term connection. If you have pins on both sides- these are the jumpers for you.