Big Dome Pushbutton - Red (Economy)

It's the end of the world, and you need a button to press. This is it. A red economy grade 100mm diameter (outside diameter) dome illuminated push button comes with an LED, securing nut and a long life horizontal microswitch.

Be aware that these are economy grade big dome push buttons, these guys may rattle, have a weaker spring, and may not have as bright of an LED as our standard big dome push buttons. Weak points aside, these buttons still work great and will get the job done.

  • LED indicator light runs at 12VDC
  • Bulb holder is easy to install or remove
  • 3 Terminals Button Actuator microswitch included
  • Microswitch reliability tested to 10,000,000 cycles
  • Microswitch can be replaced
  • Polycarbonate lens cap for optical clarity* 100 mm Diameter x 90 mm Height
  • Net weight: 135 grams
  • Mounting hole diameter: 24 mm

Big Dome Pushbutton - Red (Economy) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Sean Ahrens / about 10 years ago / 1

    Are they flat on the bottom for sitting on a table? The photo seems to indicate there's some threads big on the back that wouldn't make it sit flat?

  • scharkalvin / about 11 years ago / 1

    Wonder how good this one would look as a HAL eye?

  • Member #67403 / about 11 years ago / 1

    Can the LED + LED holder in these still be removed and replaced with a standard lightbulb with the appropriate fitting? I replaced the LED in the dome button I have right now with a bulb I got from the car parts store that fit exactly into the socket, and also also (not coincidentally) ran off of 12V.

    • yes. the LED assembly thing is nearly identical between the two models, so this shouldn't be an issue at all.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Don

It may be cheaper and not as sturdy as the more expensive version, but this button still is very functional. I used 3 of these for my sons train crossing guard toy and they could have many purposes other than as buttons. In my project I used all three as light diffusers for LED lighting. They have a very HAL9000 look to them when lit. I used one as an actual button(gasp) for triggering the cycle in my project. It has stood up to the abuse of a 4 year old for better than a year now.