Flexinol - 0.005" Diameter (1 foot)

This 0.005" Flexinol® Actuator Wires (aka shape memory Nitinol) is a one foot long piece of nickel-titanium alloy that can flex and contract when a specific amount of heat or current is applied to it and are made specifically for linear actuators to replace small motors or solenoids. If you are asking yourself "What sorcery is this?!" We assure you, this isn't magic, it's just simple science thanks to shape memory and a change between the wires weaker, low temperature form (martensitic) and its stronger, high temperature form (austenite).

When the Flexinol® is in its martensitic form, it can be formed and bent into different shapes. However, when an electrical current of ~320mA is applied to the wire, or is heated to ~100C it reverts to austenite form and recovers its previous shape with great force. Additionally, you can anneal at ~500C (use an industrial furnace or simply a lighter) it to whatever shape you would want, next once that current or heat is applied it will return to that new shape.

Note: These are the "HT" type wires.

  • Length: 305mm
  • Diameter: 0.127mm
  • Current Required for Austenite Form: 320mA
  • Pull Force: 0.49lbs
  • Resistance: 1.9 ohms/inch

Flexinol - 0.005" Diameter (1 foot) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • threadzless / about 10 years ago / 1

    How, if at all, do these wires differ from the Muscle Wires you also sell?

    • Red Angel / about 9 years ago / 1

      The current/heat needed to get their austenite form is lower for the Flexinol.

  • Member #44299 / about 10 years ago / 1

    Excellent, Sparkfun - Can you also get any solarpowered butterfly kits? Those look awesome.

Customer Reviews

No reviews yet.