Standoff - Aluminum Threaded (6-32; 1-1/4"")

These threaded aluminum standoffs are 1.25” long and have a thread pitch of 6-32, and an outer diameter of 0.25”. These standoffs fit perfectly inside the Actobotics Channels.

Note: These standoffs are sold as singles.

  • Length - 1.25”
  • Thread Pitch - 6-32

Standoff - Aluminum Threaded (6-32; 1-1/4"") Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • MrAureliusR / about 10 years ago / 1

    Really? 1.32"? That's 1 21/64" approx. What a bizzare number to pick. Add on ~0.05" and you've got 3/8... why wouldn't the designed just have picked that?!? (for that matter, drop 0.16" and you've got 5/16... still weird but not as bizzare)

    • SFUptownMaker / about 10 years ago / 1

      The channel pieces are 1.5" outside dimension and .09" thick. Thus, 1.32" inside dimension, which is what these are sized to fit, in order to keep your channels spaced nicely.

Customer Reviews

No reviews yet.