Standard Gearmotor - 30 RPM (3-12V)

These standard gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 100:1 and operate up to 12 volts and deliver a stall torque of 137 oz-in. and a max speed of 30 RPM. Each standard gearmotor sports a 6mm diameter D-shaft.

Important: The manufacturer has issued a warning that stalling the motor can cause gear damage. Please keep this in mind for testing & using this motor.
  • Voltage: 3 - 12 Volts
  • Gear Ratio: 100:1
  • Stall Torque: 137 oz-in. (@ 12V)
  • Speed: 30 RPM (@ 12V)
  • No Load Current: 95 mA (@ 12V)
  • Stall Current: 0.5A (@ 12V)
  • Insulation Resistance: 10 MOhm
  • Dielectric Strength: 300VDC
  • DC Reversible
  • Shaft Size: 6mm Diameter x 0.715” Length
  • Weight: 4.3 oz.

Tags

Standard Gearmotor - 30 RPM (3-12V) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #784447 / about 8 years ago / 1

    Is it possible to run this motor with a L293D? I checked the data sheets and I think it is, but I want to make sure before ordering :-)

    I am planing to use it for an automated door in a chicken house :))

    • CF / about 8 years ago / 1

      Yes,the L233D had plenty of capacity, more than you need for this motor. Happy hacking!

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Good little gearmotor

I originally ordered the 30 rpm motor gear box but after recalculating my needs I had to return the 30 ram and reorder the 303 romantic motor and am still waiting for my refund very good quality and strong gearmotor now looking for a gearmotor to supply around 800 to 1000 rpm

Hi, Your refund was issued on 2016-03-21 6:22 to your original payment credit card. If you haven't seen the refund yet, you may want to contact your bank. Thanks

Very good quality

This motor is high quality I like the fact that it is all metal gears. Using it for in actuator to move a car stereo face in a of my car dash, making it hideaway. High quality motor. And quiet.