EL Wire - Blue 3m (Chasing)

EL wire, or electroluminescent wire, is a flexible wire coated in phosphor. Apply the appropriate voltage and it lights up! Each EL wire looks a lot like a thin flexible neon tube and they come in many bright colors which can be driven pretty easily with an inverter. As this is a "chasing" EL wire you will see the glowing blue light seem to move across the length of itself as if it were flowing out the end, this feature provides you to add some really fantastic lighting effects to your next project!

This particular wire is 3m (almost 10 feet) in length, 2.3mm in diameter and is terminated with a 4-pin JST SMP connector. Each EL wire is also designed to be driven at 3.3V with an inverter. The connector works perfectly with the inverter and pigtail that have come out with this EL wire line, which can both be found in the Recommended Products section below.

EL Wire - Blue 3m (Chasing) Product Help and Resources

Heartbeat Straight Jacket

June 4, 2009

An EL project that displays one person's heartbeat on another person's costume.

EL Wire Hoodie

October 24, 2018

In this tutorial, we will sew standard electroluminescent (EL) wire to a hoodie.

EL Sequencer/Escudo Dos Hookup Guide

December 3, 2015

A basic guide to getting started with the SparkFun EL Sequencer and Escudo Dos to control electroluminescence (EL) wire, panels, and strips.

Getting Started with Electroluminescent (EL) Wire

July 13, 2018

This guide will help you get started with electroluminescent (EL) wire, tape, panel, chasing wire, and bendable wire to let your project glow!

EL Wire Pants

July 18, 2019

In this tutorial, we will sew standard electroluminescent (EL) wire to a pair of pants.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Gilgamesh Arts / about 9 years ago / 1

    Hello all, can this wire be cut into two pieces (maybe more) and use it with one inverter? i mean like the normal (not chasing) EL wires. SparkFun mentioned before that if you use TWO WIRES then the inverter would burn itself out, how about a ONE wire cut into two halfs and connected PARALLEL

    thanks

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Good - bright color

I like the chase effect - it has a good speed range and goes forward or backward. Also can just light solid as well. The blue color is quite bright.