Sensor Cable - Electrode Pads (3 connector)

This is your simple three conductor sensor cable with electrode pad leads. These cables are 24" long and feature a 3.5mm audio jack connector on one end with snap style receptacles for biomedical sensor pads. Each cable comes in a red/blue/black set.

  • 24" Long
  • 4 mm connector

Sensor Cable - Electrode Pads (3 connector) Product Help and Resources

Getting Started with the MyoWare® 2.0 Muscle Sensor Ecosystem

April 1, 2022

The MyoWare® 2.0 Muscle Sensor, an Arduino-compatible, all-in-one electromyography (EMG) sensor from Advancer Technologies. In this tutorial, we will go over the features and related shields to connect the sensor to a muscle group.

0 of 1 found this helpful:

Color codes for Myoware

The color codes for this cable differ slightly than those found in the MyoWare manual. You will want to use the following:

REF - Sleeve - Black
END - Ring - Blue
MID - Tip - Red

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Does anyone know which company is manufacturing these snaps ?

  • Member #637995 / about 8 years ago / 1

    Where can I find a snap button kit for this connector? I bought the kit on this site but it doesn't match for this connector (much smaller)

  • Advancer / about 10 years ago / 1

    How do the colors align with the 3.5mm jack? e.g. Tip - black, ring - red, sleeve - blue

  • JopieK / about 10 years ago / 1

    neat product, if I want to connect normal pads instead of the biomedical pads, how large do I need them to be?

Customer Reviews

4.1 out of 5

Based on 10 ratings:

Currently viewing all customer reviews.

4 of 4 found this helpful:

Not for EEG

Wires are unshielded, which leaves this succeptible to interference from power line hum. Perhaps this would be suitable for an EKG or EMG, but not EEG.

Work Great

Cable plugs into board and the snap on pickups attach well. I get good A to D results .

Perfect Cable

This cable is perfect to be used for all Biosignals and with different boards

otimo

Recebi o material na data prevista e o mesmo é de boa qualidade

Excellent ECG leads

Using these with an M0 datalogger and a matching MX30003 board to build a 24+ hour portable ECG monitor. The 500 MAH Lithium battery that Sparkfun sells powers it for about 30 hours. Very satisfied!

Garbage leads

These don't seem to work well at all for capturing the EMG signal using the Myowear shield, I've tried every muscle and both the color arrangements and nothing works.

Sorry to hear that the leads are not working well. Consider filling out a return ticket and we can look into your case: https://www.sparkfun.com/returns

Good product

It was goog quality!

Works, but not very durable.

Works well for monitoring during minimal activity, but the wires can pull out of the clip heads without too much force - the snap connection to the eletrodes are stronger than the wire attachment to the head. To those concerned about shielding, braiding the wires helps.