Standard Gripper Kit A - Channel Mount

This is the Standard Gripper Kit A, a simple and durable robotics kit that is great for "getting a grip" on pretty much any robotics project! Designed for use with any standard size Hitec or Futaba servo, the gripper kit is easy to assemble and requires only a Phillips Head Screwdriver. This Standard Gripper is capable of opening an impressive 5" wide, has an overall body dimension of 5" long by 3" wide, and offers both 0.77" and 1.5" hub patterns for easy mounting on Actobotics components.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Note: This kit does NOT include a servo. Check the Recommended Products section below for great standard size servo options.

  • Opening Width - 5" (127mm)
  • Hub Pattern - 0.77" & 1.5"

Standard Gripper Kit A - Channel Mount Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #798669 / about 8 years ago / 1

    Loved the gripper. Worked great with my Arduino board from RedSpark.

    I tried to hook it up to a 30 foot wire, so I could use it with an underwater robot. Everything works fine with short wires, but once I hook it up to the 30 foot cable, all I hear is humming and the claw won't open or close. Any ideas, please? Thank you.

  • Member #666396 / about 9 years ago / 1

    What's the materials used on the gripper? Looks like maybe hard plastic?

  • Member #566711 / about 10 years ago / 1

    .

  • Member #566711 / about 10 years ago * / 1

    You certainly will strip a servo without limiting force. Lets think how to limit force?

    1) Motor current: a) limit current b) monitor current and stop (but not much holding force if deentegized)

    2) Mechanical: a) slip "clutch" on one the screws (spring and/or slippery washers) b) Replace rigid linkage with elastomer, springs or flexure. Etc....

    PS: Look at the video, the photo doesn't have the rotation of the servo in the right position when closed to get symmetrical opening.

    See also ROB-11524 it is only $2 more and is an entirely different class of gripping solution

  • Member #471489 / about 10 years ago / 1

    My question is how can this be used autonomously to grip objects of different sizes without stalling the servo and possibly damaging it? If it was just a (gear)motor, it could run for awhile, and then be turned off, With a servo, if its told to go to a position past where the grabbers contact a rigid object, it will continue to stall the servo.

  • Member #409918 / about 10 years ago / 1

    Does anyone know if this will mount on the Parallax boe-bot/arduino shield version?

Customer Reviews

5 out of 5

Based on 4 ratings:

Currently viewing all customer reviews.

High Quality

Works exactly as expected, for a very affordable price. Shipping was fast as usual.

very good

Nice gripper kit, i used it with my robotic arm project

A lot of kit for a low price! Very pleased.

Big gripper for the price. Only modification i would put is rubber on the gripper to get A bit more grip on some objects!