SparkFun Ambient Light Sensor Breakout - APDS-9301

The APDS-9301 Ambient Light Sensor Breakout is an I2C-compatible luminosity sensor board that converts light intensity to a digital output signal. This breakout is fairly simple and has been specifically designed with only a few ancillary passive components in addition to the APDS-9301 IC itself. All readings are returned to your chosen microprocessor in lux, providing precise Illuminance measurement under diverse lighting conditions.

On top of each board breaking out our standard I2C pin-out of SCL, SDA, 3.3V and GND, we've also provided an INT pin so the APDS-9301 can be programmed to generate an interrupt under certain conditions. It is important to note that this breakout is non-instantaneous, so it will require some integration time to take a measurement.

  • Typical Operating Voltage: 3.0V
  • Maximum Operating Voltage: 3.6V
  • 16-Bit Digital Output with I2C Fast-Mode at 400kHz
  • Programmable Analog Gain and Integration Time
  • 50/60-Hz Lighting Ripple Rejection
  • Programmable Interrupt Pin and Function
  • I2C Pull-up Resistors

SparkFun Ambient Light Sensor Breakout - APDS-9301 Product Help and Resources

APDS-9301 Sensor Hookup Guide

September 14, 2017

The APDS-9301 sensor is an I2C connected luminosity sensor which returns measurements in lux.

Python GUI Guide: Introduction to Tkinter

August 13, 2018

Tkinter is the standard graphical user interface package that comes with Python. This tutorial will show you how to create basic windowed applications as well as complete full-screen dashboard examples complete with live graph updates from matplotlib.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #395647 / about 6 years ago / 1

    The description has a spelling mistake "ADPS-9301" should be "APDS-9301"

  • Member #1171174 / about 7 years ago * / 1

    What is the range of this sensor in LUX values (you know, like for TSL2591)? It helps the photographers to post this kind of information... Thank you!

    • SFUptownMaker / about 7 years ago / 2

      I believe the top end of the range is 200k. It's not straightforward to calculate, though: counts per lux varies depending on the light source, and integration time plays a role as well. 200k is the best number I've found.

Customer Reviews

No reviews yet.