Fairy Lights - Green (2.5m)

Affectionately dubbed "Fairy Lights" for their similar appearance, these LED string lights are a great way to light up any project with no soldering required. The insulated strings come in 2.5m lengths with one green LED every 10cm for a total of 25 LEDs. Unlike previous iterations, these LED strings come with a pre-attached battery pack with a power switch and two CR2032 batteries already installed. You can still cut the string connecting the power to each LED to form custom lengths and let your creativity run wild.

  • Operating Voltage: 3VDC
  • LED Color: Green
  • 25 LEDs
  • String Length: 2.5m
  • Battery Holder Dimensions: 51mm x 23mm x 7mm

Fairy Lights - Green (2.5m) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.