SparkFun IoT Starter Kit with Blynk Board

Blynk is an easy to use app builder that allows users to add a variety of buttons, sliders, graphical displays and even RGB controllers to their phone. The SparkFun Blynk Board is specially designed to work with the ‘widgets’ within the Blynk mobile app to create your next IoT project. Monitor local weather conditions, control LEDs from your phone, even send a tweet when it’s time to water your plants!

The SparkFun IoT Starter Kit with Blynk Board is a great way to gain a solid introduction to the world of Internet of Things (IoT) technology without any difficult programming. With this kit you will be able to get your Blynk Board connected and, by utilizing the pre-loaded projects, use diverse set of components to build an array of web- and phone-connected projects.

Every Blynk Board comes fully programmed and also includes a Blynk subscription code card (15k Energy at a $10 value), which will be needed to connect the Blynk Board to your Blynk account. Simply connect to a Wi-Fi signal and you are ready to use this starter kit! Getting started with your Blynk Board and getting it connected to the Blynk App on your iOS or Android device is a breeze. Once you’ve played with the ZeRGBa (a festively colored zebra 'widget' that can change the color of the on-board RGB LED) checkout our step-by-step project guide with detailed images on how to add and control the large selection of widgets within Blynk.

The kit does not require any soldering and is recommended for anyone with a drive to learn more about Blynk and its uses. So if you are looking for a new challenge or a way to get in on the IoT craze, check out the SparkFun IoT Starter Kit with Blynk Board!

Note: The Blynk app is compatible with iDevices running iOS 7.0+, and Android’s running any version above or equal to 4.0.

  • Project 1: Blynk Button, Physical LED
  • Project 2: Physical Button, Blynk LED
  • Project 3: Slide-Dimming LEDs
  • Project 4: Temperature and Humidity Values
  • Project 5: Gauging the Analog-to-Digital Converter
  • Project 6: Automating With the Timer
  • Project 7: The LCD's Wealth of Information
  • Project 8: Joystick Joyride
  • Project 9: Graphing Voltage
  • Project 10: Charting Lighting History
  • Project 11: Terminal Chat
  • Project 12: BotaniTweeting
  • Project 13: Push Door, Push Phone
  • Project 14: Status Emails

SparkFun IoT Starter Kit with Blynk Board Product Help and Resources

Blynk Board Bridge Widget Demo

March 25, 2016

A Blynk project that demonstrates how to use the Bridge widget to get two (or more) Blynk Boards to communicate.

Getting Started with the SparkFun Blynk Board

March 25, 2016

How to provision a Blynk Board - get it connected to Wi-Fi and Blynk, so you can start Blynking!

Blynk Board Project Guide

March 25, 2016

A series of Blynk projects you can set up on the Blynk Board without ever re-programming it.

Blynk Board Arduino Development Guide

March 25, 2016

How to get your computer set up with Arduino and the Blynk Board hardware definitions -- so you can start creating Blynk projects of your own!

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

1 Programming

Skill Level: Noob - Programming will be limited to basic drag and drop interfaces like ModKit or Scratch. You won't be writing code, but you will still need to understand some basics of interfacing with hardware. If you?re just using a sensor, it's output is analog.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4.5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Blynk board

Truly neat board works seamlessly with the blynk app.

Good, but slow.

The blynk board is constantly hot, rendering the temperature/humidity sensor useless. The board constantly disconnects with my phone, and is slow to recieve/send messages.