GPS/GNSS Embedded Antenna - 1m (SMA)

This tri-band GNSS antenna is ideal for GPS L1, GLONASS L1, and Beidou B2 reception. At 45x45mm it is a large ceramic antenna with an incredible 38dB LNA gain.

This antenna works well with the GPS-RTK providing reception of Beidou satellites where other more basic GPS antennas cannot. We've chosen to have the antenna manufactured without an enclosure to decrease the weight (45g including cable) making this antenna more ideal for rover and quad-copter applications. Additionally, the cable length has been reduced to 1m to reduce weight and to make a more clean installation.

We recommend this antenna for RTK use when combined with the ground plate. This antenna is ideal for advanced raw, RTK, and post-processed measurements of GPS, GLONASS, and Beidou constellations. If all you need is GPS and GLONASS (basic GNSS) consider our lower cost magnetic mount GNSS antenna.

Antenna is terminated with a standard SMA connector. Check out the related items below for any conversion cables you may need.

  • Dimensions: 45x45x9mm
  • Weight: 45g including 1m cable
  • Frequency Range: 1558 - 1615MHz
  • LNA Voltage: 3.3 to 15VDC
  • Primary Antenna Gain: 4dB
  • LNA Gain: 38dB
  • LNA Current: <= 35mA
  • Termination Connector: SMA
  • Impedance: 50Ω
  • Right hand polarization
  • Cable Length: 1 meter

GPS/GNSS Embedded Antenna - 1m (SMA) Product Help and Resources

SparkFun GPS NEO-M9N Hookup Guide

December 19, 2019

The u-blox NEO-M9N is a powerful GPS unit that comes with a chip antenna, SMA connector, and u.FL connector. We will quickly get you set up using the Qwiic ecosystem and Arduino so that you can start reading the output!

SparkFun GPS Breakout (ZOE-M8Q and SAM-M8Q) Hookup Guide

April 4, 2019

The SparkFun ZOE-M8Q and SAM-M8Q are two similarly powerful GPS units but with different project applications. We'll compare both chips before getting each up and running.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.