33% off

Creative Commons images are CC BY 2.0

SparkFun MicroMod GNSS Function Board - ZED-F9P

$ 274.95 $ 184.22

Added to your shopping cart

With GNSS you are able to know where you are, where you're going, and how to get there anywhere on Earth within 30 seconds. This means the higher the accuracy the better! GNSS Real Time Kinematics (RTK) has mastered dialing in the accuracy of their GNSS modules to just millimeters. The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with the flexibility and easy use of the MicroMod Main Board system allowing you to test and swap out different MicroMod Processors and also add in extra functionality to your GNSS project with other Function Boards all without any soldering required! This means solderless access to the ZED-F9P modules features via UART1, SPI, and I2C ports!

The ZED-F9P module on the MicroMod GNSS Function Board raises the bar for high-precision GPS and is in a line of powerful RTK boards featuring the ZED-F9P module from u-blox. The ZED-F9P is a top-of-the-line module for high accuracy GNSS and GPS location solutions including RTK that is capable of 10mm, three-dimensional accuracy. With this board, you will be able to know where your (or any object's) X, Y, and Z location is within roughly the width of your fingernail! The ZED-F9P is unique in that it is capable of both rover and base station operations. Utilizing the M.2 connector, no soldering is required to connect it to the rest of your system.

The Function Board includes a USB-C connector for powering and programming the ZED-F9P directly. The board also includes a selection of 0.1"-spaced PTH pins for signals not connected to the MicroMod M.2 connector including UART2, Geofence and RTK status signals as well as the ZED-F9P interrupt and reset pins.

We've even included a rechargeable backup battery to keep the latest module configuration and satellite data available for up to two weeks. This battery helps 'warm-start' the module, decreasing the time-to-first-fix dramatically. This module features a survey-in mode allowing the module to become a base station and produce RTCM 3.x correction data.

The number of configuration options of the ZED-F9P is incredible! Geofencing, variable I2C address, variable update rates, even the high precision RTK solution can be increased to 20Hz. The MicroMod GNSS carrier board even has five communications ports, four of which are all active simultaneously: USB-C (which enumerates as a COM port), UART1 (with 3.3V TTL), UART2 for RTCM reception (with 3.3V TTL), I2C, and SPI. As previously mentioned, because of the MicroMod M.2 connector, the ZED-F9P's UART1, SPI, and I2C ports are available without soldering!

We've also written an extensive Arduino library for u-blox modules to make reading and controlling the MicroMod GNSS Function Board over the MicroMod's I2C bus is easy. Leave NMEA behind! Start using a much lighter weight binary interface and give your microcontroller (and its one serial port) a break. The SparkFun Arduino library shows how to read latitude, longitude, even heading and speed over I2C without the need for constant serial polling.

This product requires an antenna and uses a u.Fl connector for the antenna connection: Be sure to check out the related products/hookup accessories and pick a suitable SMA antenna and adapter (if needed) for your project.

MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors and function boards on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!


  • This product is compatible with u-blox® PointPerfect & includes a redemption code for 1-month of unlimted access for a single device. Take your precision to the next level with the PointPerfect GNSS augmentation service.
  • As of January 2023, a promotional card with a 16 digit referral code is included with your SparkFun packaging.
  • If you purchased this product prior to January 2023 & would like to receive a redemption code, please reach out to SparkFun support with your order number & we will gladly send you one!
  • Sign into Thingstream or create and account & follow the instructions on the card.
  • This product is compatible with u-blox® PointPerfect & includes a redemption code for 1-month of unlimted access for a single device. Take your precision to the next level with the PointPerfect GNSS augmentation service.
  • Concurrent reception of GPS, GLONASS, Galileo and BeiDou
  • Receives both L1C/A and L2C bands
  • Input Voltage: 5V or 3.3V but all logic is 3.3V
  • ZED-F9P Current Consumption: 68mA - 130mA (varies with constellations and tracking state)
  • Time to First Fix: 25s (cold), 2s (hot)
  • Max Navigation Rate:
    • PVT (basic location over UBX binary protocol) - 25Hz
    • RTK - 20Hz
    • Raw - 25Hz
  • Horizontal Position Accuracy:
    • 2.5m without RTK
    • 0.010m with RTK
  • Operational Limits
    • Max G: ≤4G
    • Max Altitude: 50km (49.7 miles)
    • Max Velocity: 500m/s (1118mph)
  • 1.5mAh battery backup for RTC
  • Isolation switch for all MicroMod M.2 connections
  • I/O decoupling for all PTH connections
  • LEDs
    • V_ZED - ZED-F9P Power
    • PPS - Pulse Per Second Indicator
    • RTK - RTK Lock Status Indicator
  • Jumpers
    • USB PWR EN
    • SHLD
    • SUP
    • DSEL
    • WP
    • PWR
    • PPS
    • RTK
  • Connectors and Ports
    • 1x M.2 (Solderless access to ZED-F9P via UART1, SPI, and I2C)
    • 1x USB Type C (Programming Processor Board, Configuring ZED-F9P module)
    • 1x u.Fl (GNSS Antenna)
Note: The I2C address of the ZED-F9P is 0x42 and is software configurable. A multiplexer/Mux is required to communicate to multiple ZED-F9P modules on a single bus. If you need to use more than one ZED-F9P module, consider using the Qwiic Mux Breakout.

SparkFun MicroMod GNSS Function Board - ZED-F9P Product Help and Resources

Designing with MicroMod

October 21, 2020

This tutorial will walk you through the specs of the MicroMod processor and carrier board as well as the basics of incorporating the MicroMod form factor into your own PCB designs!

Getting Started with u-blox Thingstream and PointPerfect

January 23, 2023

Interested in high precision GNSS without setting up a base station?

Getting Started with MicroMod

October 21, 2020

Dive into the world of MicroMod - a compact interface to connect a microcontroller to various peripherals via the M.2 Connector!

GNSS Correction Data Receiver (NEO-D9S) Hookup Guide

October 27, 2022

Add GNSS correction data to your high precision GNSS (HPG) receiver with the u-blox NEO-D9S! This tutorial will get you started with the ZED-F9P, NEO-D9S, and the ESP32 IoT RedBoard.

MicroMod GNSS Function Board - ZED-F9P Hookup Guide

August 11, 2022

Add millimeter precision location data to your MicroMod project with this guide for the SparkFun MicroMod GNSS Function Board - ZED-F9P.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.