USB Male Type A Connector

USB Type 'A' Male connector. Ideal for making very small USB dongle devices that plug directly into a computer USB port or through a USB AtoA extension cable.

USB Male Type A Connector Product Help and Resources

Tech Prank: Hardware Mouse Jiggler

March 12, 2018

Create an innocuous-looking USB stick with an Arduino Pro Micro and a 3D printed case that moves your mouse pointer randomly every few seconds. Sure to anger your coworkers and friends!

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • mwwalk / about 7 years ago / 1

    I believe there is an error on the datasheet for this part, specifically the value of 2.5mm in the pcb layout portion. Firstly, all of the similar parts on mouser have 2.1mm for this dimension. I know this isn't definitive but all the other dimensions are the same so I have a hard time believing that is off. Secondly, if you look at on the datasheet, it looks like a smaller dimension than the 2.4mm that is near it. I took the pdf into photoshop and measured the distances and I calculate that it should be 2.1mm. Now, I know that the figure could be off but that would be a pretty big coincidence. However, if you look at the other dimensions of the data sheet you can calculate this same dimension to be 2.4mm + .45 so I have no idea what it should be. Would somebody at sparkfun take a look at the datasheet and let me know what is correct?

  • RocketGuy / about 11 years ago / 2

    Don't suppose a breakout would be possible? (with mounting holes FTW).

    • I'll throw the suggestion into the ring at the next engineering meeting and see what folks say. I don't see why we couldn't do this, other than it being a space issue in inventory.

  • JVarhol / about 11 years ago / 2

    How many do i get for $1.50

    • Thisisaperson / about 11 years ago / 2

      I would assume 1, like almost every one of their other components.

  • learc83 / about 10 years ago / 1

    Is this in the eagle library?

    • MatthewR / about 9 years ago / 1

      Yes it is in Sparkfun's Eagle library. Note the small eagle icon to the right of the product number, just below the title.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

A good part for sure.

Not out of poor design but simply due to high use. It is a good idea to have a spare in the bin when one fails. Also nice to have a USB socket to port into a project box. Also can be used to make a bracelet connector with the female version and some ribbon.