Development Board Atmel SAM7-64

Replacement: None. We are no longer carrying this dev board in our catalog. This page is for reference only.

Carrier board for the SAM7 ARM processor.

AT91SAM7S64 16/32 bit ARM7TDMI™ with 64K Bytes Program Flash, 16K Bytes RAM, USB 2.0, RTT, 10 bit ADC 384 ksps, 2x UARTs, TWI (I2C), SPI, 3x 32bit TIMERS, 4x PWM, SSC, WDT, PDC (DMA) for all peripherals, up to 60MHz operation * Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG * USB connector * Two channel RS232 interface and drivers * SD/MMC card connector * Two buttons * Trimpot connected to ADC * Thermistor connected to ADC * two status LEDs * On board voltage regulator 3.3V with up to 800mA current * Single power supply: 6V AC or DC required * Power supply LED * Power supply filtering capacitor * Reset circuit * Reset button * 12 MHz crystal on socket * Extension headers for all uC ports * PCB: FR-4, 1.5 mm (0.062"), soldermask, silkscreen component print

  • MCU:
  • 4.7x3.15" (80x120 mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Circuitsoft / about 12 years ago / 1

    The "Getting Started" link is out of date;

    Now it's http://www.techtoys.com.hk/Downloads/Download/ARM/SAM7/Getting%20started%20_SAM7.pdf

  • MikeGrusin / about 13 years ago / 1

    The latest version of this board looks slightly different from the picture. The new board has SMD LEDs, the card slot is on the underside, and the trimpot has a knob on it. The functionality is the same.

Customer Reviews

No reviews yet.