SparkFun SOIC to DIP Adapter - 28-Pin

Low-cost basic SOIC break out boards. These are custom PCB boards that interface standard SOIC devices to standard .1" headers.

Pad layout fits all standard SOIC devices. 28-SOIC Standard .6" spacing between pins. Will fit directly into a standard width (600 mil) DIP socket. For wide ICs (memories, drivers, 74s, etc). 40 Pin break-away headers are perfect for use with these custom PCBs. Machine pin headers may be a better option for IC sockets.

  • 0.7x1.50"

SparkFun SOIC to DIP Adapter - 28-Pin Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • SKvSG / about 11 years ago / 1

    Doesn't even come with pins!

  • Member #404296 / about 11 years ago / 1

    Do they make a solderless version?

  • Technick / about 11 years ago / 1

    any chance that we will/could see these in a 24 pin model?

    • Just neglect the last 4 pins when populating the DIP holes (use 12-pin or breakaway headers), and be sure to solder the SOIC pin 1 to pin 1 on the adapter. Instant 24-pin SOIC adapter from the 28-pin.

  • sirus20x6 / about 12 years ago / 1

    I need these in 32 pin pleawse

  • michaelh99 / about 12 years ago / 1

    Given that this chip http://www.sparkfun.com/products/10444 doesn't fit, that means it's not soic?

    • sirus20x6 / about 12 years ago / 2

      the datasheet for that chip says it's an sop package

Customer Reviews

No reviews yet.