Header Board Atmel SAM7-64

Replacement: None. We are no longer carrying this development board but have a look at the rest of our development tools. This page is for reference only.

Header board for the SAM7 ARM processor.

  • MCU: AT91SAM7S64 16/32 bit ARM7TDMI? with 64K Bytes Program Flash, 16K Bytes RAM, USB 2.0, RTT, 10 bit ADC 384 ksps, 2x UARTs, TWI (I2C), SPI, 3x 32bit TIMERS, 4x PWM, SSC, WDT, PDC (DMA) for all peripherals, up to 60MHz operation
  • Perfect solution for building custom USB peripherals
  • Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
  • USB connector
  • RESET circuit
  • RESET button
  • Status LED
  • TST jumper, for SAM-BA downloading
  • On board voltage regulator 3.3V with up to 800mA current
  • Single power supply: through USB or from extension header pin
  • Power supply LED
  • Power supply filtering capacitor
  • 18.432 MHz crystal on socket
  • Extension headers for all uC ports + RST and power supply
  • PCB: FR-4, 1.5 mm (0,062"), soldermask, silkscreen component print
  • Distance between the headers: 25.4 mm (1")

Software:

  • 2x1.3" (50x34 mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.