Breakout Board for VS1002 MP3/SD Module

Replacement:BOB-10498. The board has been updated to use the VS1053 instead of the VS1002. This page is for reference only.

A ready to go VS1002 MP3 decoder board. Includes SD socket, battery holder, voltage regulation, and audio jacks. Add your choice of controllers and you've got a configurable MP3 player!

FEATURES:

  • Based on VS1002 hardware decoder for MPEG 1 & 2 audio layer 3 (ISO 11172-3), MP3+V, WAV and PCM files ; supports ADPCM encoding and decoding
    supports VBR (variable bitrate) for MP3; Supports streaming
  • Single 1.5V battery cell operation with on board low power DC/DC voltage boost converter
  • UEXT to connect to host microcontroller (standard connector on our ARM development boards)
  • Can work as stand-alone MP3 player operation
  • SD/MMC socket on board
  • Stereo Audio microphone jack, Stereo Audio headphones jack
  • Can be used to record and playback
  • Triple action lever switch: Forward, Reverse, Play/Pause action
  • PCB: FR-4, 1.5 mm (0,062"), green soldermask, white silkscreen component print
  • Dimensions: 57x45 mm (2.2x1.8")

Software:

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.