You are not logged in.

Home | Product Categories | SMD ICs | COM-00787

USB to FIFO Bridge - FT245RL

sku: COM-00787 RoHS Compliant In Eagle Library

Description: The popular FTDI USB to FIFO IC with built-in EEPROM and built-in oscillator! This IC comes in a 28-pin SSOP package and can be soldered by hand. The FT245R is the latest IC from FTDI requiring very few external components for operation! This FIFO IC gives the user 8 I/O pins for parallel reading and writing.

Features:

  • Implements full v2.0 USB protocol
  • Needs no external crystal
  • Requires only a pull-up resistor and two decoupling caps
  • Internal EEPROM for device ID and Product Description strings
  • Royalty-Free Driver support for Windows, Linux, and Mac OSX

Documents:

Pricing

In stock

3.95
3.56
3.16

209 in stock

price
10+ units
100+ units



Add to Wish List


Comments 0 comments