Polarized Connectors - Housing (2-Pin)

$ 0.50 $ 0.13

Added to your shopping cart

Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/general connection to prevent users from connecting the peripheral incorrectly or reversed.

This is for the female housing. Be sure to order the mating header and crimp pins!

Pins have standard 0.1" spacing.

Polarized Connectors - Housing (2-Pin) Product Help and Resources

Working with Wire

February 8, 2013

How to strip, crimp, and work with wire.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Skye / about 5 years ago / 1

    One nasty issue with these header housings. They are not the correct width. Rather than 0.2 inches wide they are 0.2250 inches. So where the male pin connectors can be placed side by side (they are 0.2" wide) the females will not fit more than 2 or 3 abreast. Since I had already arranged the circuit board for the males to be side by side, I was forced to sand each frigging female so they would fit. Not happy. Not happy at all.

  • arthur5005 / about 12 years ago / 2

    Do you guys have polarized headers to go with this?

    • Nathan Campos / about 11 years ago / 1

      Here they are: https://www.sparkfun.com/products/8233

  • liyanage / about 9 years ago / 1

    What's the current rating per pin on these connectors?

  • Engineer203 / about 13 years ago / 1

    Thanks, you guys are the best. Your one of the few distributer that can give us answer that fast. Fantastic website and products.
    Best Regards!

  • Engineer203 / about 13 years ago / 1

    Who is the manufacture of this connector? Can I use Molex pins? Do you have a datasheet?

    • They are compatible with molex. I've added a drawing above that should help out.

      • akcoder / about 13 years ago / 1

        The female housings are also compatible with the Tyco Electronics / AMP 100 series polarized headers.
        They don't lock like they do with the 4UCON header, but there is enough friction that they fall out on there own. I had to go with the AMP's because SF doesn't sell a 3 pin right-angle polarized header :-(

  • n4kwo / about 14 years ago / 1

    Do these connectors and crimp pins fit on standard .100 non polarized male headers, right angle and/or straight?

    • NXTreme / about 14 years ago / 1

      Notice the description; "Pins have standard .1" spacing".

Customer Reviews

No reviews yet.