IMU Combo Board - 3 Degrees of Freedom - ADXL203/ADXRS614

Replacement: None. There is no direct replacement for this part, but we have plenty of alternatives in our IMU category. This page is for reference only.

The Inertia Measurement Unit Combo Board with the high-precision ADXL203. The ADXL203 sensor is a much higher precision sensor with a range of +/-1.5g. This small PCB board incorporates the Analog MEMs gyroscope and accelerometer in a tight footprint. The IMU board uses a standard .1" header and includes all outputs from both the ADXRS Gyro and ADXL Accelerometer ICs.

We created this board because of the retirement of the Tokin CG-16D piezoelectric sensors. These cheap sensors are now becoming obsolete and difficult to find. The ADXRS sensors from Analog are a great substitute but hobbyists were hindered by the BGA package. By combining the ADXRS with the ADXL sensors, the IMU board enables students and hobbyists to easily incorporate yaw and tilt measurements into their projects or robots.

Board comes fully assembled and tested with ADXL203 and ADXRS614. Units come as shown without headers installed. We recommend right-angle break away headers, straight pin headers, or wire up your own cable!

Having a hard time picking an IMU? Our Accelerometer, Gyro, and IMU Buying Guide might help!

Weight: 3g with header

Resources and Applications (Inverted / reverse pendulum and balancing robots, Unmanned Aerial Vehicles, etc.):

  • 0.75"x1.0" (20x25.4mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • PhysComp Hobbyist / about 15 years ago / 1

    The datasheet label still says "ADXRS613 Datasheet", it links to the correct ADXRS614, but that probably needs an edit.

Customer Reviews

No reviews yet.