TempGun with Laser Sight

Replacement:TOL-10830. We have a newer non-contact thermometer. This page is for reference only.

This is TempGun PE2, the next generation non-contact infrared thermometer. Higher accuracy, laser sighting, and a tighter emission profile make this new unit a must have for tighter tolerance measurements. Just point it at any object and get the surface temperature. Remember the days when you couldn't buy a laser pointer for under $100? Now you can get one for $45 with a surface temperature to boot!

  • Range: (-27°F to 428°F) switchable to Celsius (-33°C to 220°C)
  • Resolution: 0.1°
  • Accuracy: ±2 Degrees
  • Response Time: 1 second
  • Field of View (D:S Ratio): 8:1
  • Modes: Max/Min/Lock
  • Emissivity: 0.05~1 adjustable
  • 40 hours continuous use battery life
  • Two CR2032 batteries
  • Weight 80 grams
  • Comes in blister pack
  • Warranty 1 Year
  • 22x50x110mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • SomeGuy123 / about 13 years ago / 1

    Infrared cameras are coming down in price too. You can pick one up on Amazon for a couple thousand bucks now.

  • numinit / about 14 years ago / 1

    You should add "Field of Dopeness: Super Dope" to the specs.

Customer Reviews

No reviews yet.