You are not logged in.

Home | Product Categories | Components | COM-08769

Surface Mount Right Angle Switch

sku: COM-08769 RoHS Compliant

Replacement: COM-10860. There is now a new version of this part. This page is for reference only.

Description: A simple SMD slide switch. Perfect for when you need access to a setting or a power switch from the edge of a PCB buried deep within a project.

Features:

  • 6V - 300mA
  • 70mOhm resistance
  • 10,000 cycle life

Documents:

Pricing

Out of stock


0.95
0.86
0.76

out of stock


price
10+ units
100+ units

Not available
for backorder

Add to Wish List

Autonotify


Comments 8 comments

  • is that a typo?? in features:

    70mOhm resistance

  • Any word on when these will be back in stock?

  • Any hope of this one or another that fits the same footprint available soon? COM-10860 is a completely different footprint and I don’t see it in the SparkFun EAGLE library. :((

    (Wish I’d known this part would be subbed before I had the board made..)

    • found the supplier, http://datasheets.globalspec.com/ps/1104/KenduInternational/4575E9AF-283B-47AA-BC46-E986F2C2ED38

    • Same here. These went out of stock right after I had boards made. I found the supplier but still can’t find find it offered for retail in the States – maybe that has something to do with it being discontinued. I learned a lesson to order more when the boards were planned. It looks like http://search.digikey.com/us/en/products/AYZ0102AGRLC/401-2012-1-ND/1640121 will work OK as a substitute. While it’s rated better it has a different footprint from the KMSS1280 (or KMU1280, or whatever it’s called by Kendu). The specs show that the housing is smaller, and the chamfers will have to be cut, but the pads should align.