Development Board for PIC32MX340F512

Replacement: None. We are no longer carrying this board but check out our development tools category. This page is for reference only.

The PIC32 32-bit processor from Microchip offers speed and performance at low cost. This is entry level board with PIC32MX340F512 microcontroller with 512 KB of Flash 32KB RAM, 80MHz clock, UARTs, PWMs, DMAs. The board has both ICSP and JTAG connectors so it can be programmed with PIC-ICD2 or JTAG tool.

**Note: **We found these in inventory and they work fine but we're no longer stocking them. We'll be selling them at a discount for a limited time but when they're gone, they're gone!

Software:

  • PIC32MX340F512 microcontroller
  • UEXT connector for other Olimex modules like MOD-MP3, MOD-NRF24Lx, MOD-SMB380, MOD-RFID125 etc.
  • ICSP/ICD connector for programming with PIC-ICD2 or PIC-ICD2-POCKET
  • JTAG connector
  • RS232 interface with driver
  • Quartz crystals 8MHz and 32.768kHz
  • Status LED
  • User Button
  • Reset button
  • Power plug-in jack with diode bridge can be powered with AC or DC power supply
  • 3.3V voltage regulator
  • Extension slot on every uC pin
  • Grid 100 mils
  • GND bus
  • Vcc bus
  • Four mounting holes 3,3 mm (0,13")
  • FR-4, 1.5 mm (0,062"), green soldermask, white silkscreen component print
  • 100x80 mm (3.9x3.15")

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.