Color 24-Bit LCD 4.3" PSP Touch Screen Connector

Description: This is the SMD connector for the PSP touch screen. 4-pin right angle good, friction fit connector with 1 mm pitch.

This connector is compatible with the PSP Touch Screen NOT the Sharp Color 24-Bit LCD.

Color 24-Bit LCD 4.3" PSP Touch Screen Connector Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • MisterFuzzy / about 12 years ago / 1

    Wha... Where is the touch screen? Do you not carry them anymore?

    • Unfortunately we don't. You can still find the product page here though.

      • MisterFuzzy / about 12 years ago / 1

        Sad face... :'C Just when I was about to buy one... Oh well. Now I'll just have to find a new screen/touch panel combo.

  • Member #336868 / about 12 years ago / 1

    YES, it's FAKE! It's NOT 1mm pitch!!!!!!!!! 4 pin are 3mm!!! SparkFun thank you for unnecessary purchases. Definitely will not recommend!

  • MisterFuzzy / about 13 years ago / 1

    The datasheet doesn't match the product. Can I safely assume the pin spacing is the same?

  • Theawesomedude / about 13 years ago / 1

    Can you hook this up to a computer with a 4 pin to USB cord

Customer Reviews

No reviews yet.