DC to DC converter module 6A

Replacement:BOB-09370. We no longer sell the bare module, but still sell the breakout board. This page is for reference only.

This is a SMD non-isolated dc-dc converter that can deliver up to 6A of output current. These modules provide precisely regulated output voltage programmable via external resistor and capacitor from 0.59Vdc to 5.5Vdc over a wide range of input voltage (VIN = 4.5 - 14V). Their open-frame construction and small footprint enable designers to develop cost- and space-efficient solutions. Standard features include remote On/Off, programmable output voltage and overcurrent protection.

Part #: APTS006A0X-SRZ

  • 4.5-14V Input voltage
  • 0.59V-5.5VDC Regulated output
  • 6A max output current
  • Low output ripple and noise
  • -40C to 85C operating temperatures

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • aappleby / about 15 years ago / 2

    ~94% efficiency at 12v -> 5v = nice!
    Pins instead of solder pads would be nice though, especially at 0.1" spacing. I'm using some 2 amp DC-DC converters for a LED array and the pins are a little off (I have to drill out the protoboard a bit).

  • TimZaman / about 13 years ago / 1

    How am i going to solder this (i just ordered a heatgun too btw)

    • TimZaman / about 13 years ago / 1

      never mind, pretty easy with a solder gun and solder paste.

  • Zak / about 14 years ago / 1

    Using one in a car, handles the 12-14V well and spits out a steady 5.13V all the time, even during cranking. I do draw less than 1.5 amps from it though.

  • Calif / about 15 years ago / 1

    It burned out after a month. It either can't handle 12V-3.3V for a digicam or it's too fragile to use in a helicopter. When it went, it destroyed the camera & SD card.

    • Member #234782 / about 13 years ago / 1

      Mine burned out going to 3.3 as well, not happy wasting $25 thinking that this would be the ideal power regulator.

    • Member #142661 / about 13 years ago / 1

      Is the heli electric or glow?
      If its electric, then you'll probably find the ESC puts out a fair amount of noise and transients. It could be that the input stage didn't like this very much, some protection may have been needed (e.g. transient supressors, filters etc)

    • StevenLee / about 14 years ago / 1

      I like TI's PTN78020/78060 switching regulator better. We use it power Macbooks(16.5V) and all other electronics on our robot. Never have any problems.

  • Calif / about 15 years ago / 1

    It does work. It gets hot when converting 12V to 3.3V for a digicam, so no shrink wrapping. It's designed to be soldered on a board like a BGA, with airflow under the inductor. It needs odd resistors to determine the output voltage & can't use resistor dividers like the LM317. Sparkfun doesn't have the odd resistors, but other places do, in addition to having the DC-DC converter.

  • CHaskins / about 15 years ago / 1

    What happend to the other one?

Customer Reviews

No reviews yet.